Prosilica GT 3300

Prosilica GT
3300

  • Versatile temperature range for extreme environments
  • IEEE 1588 PTP
  • Power over Ethernet
  • P-Iris and DC-Iris lens control

8.1 Megapixel industrial camera with GigE Vision interface

Prosilica GT3300 is a 8.1 Megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. Prosilica GT3300 is offered in both monochrome and color models. This camera incorporates the high-quality ON Semiconductor KAI-08050 TRUESENSE Gen 2 CCD sensor providing excellent monochrome and color image quality. At full resolution, this camera runs 14.7 frames per second. With a smaller region of interest, higher frame rates are possible. It is a rugged camera designed to operate in extreme environments and fluctuating lighting conditions. This camera offers Precise iris lens control allowing users to fix the aperture size to optimize depth of field, exposure, and gain without the need for additional control elements. By default monochrome models ship with no optical filter and color models ship with an IRC30 IR cut filter.

  

Benefits and features:

  • Monochrome (GT3300) and color (GT3300C) models
  • GigE Vision interface with Power over Ethernet
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-5e or CAT-6)
  • Trigger over Ethernet (ToE) Action Commands allow for a single cable solution to reduce system costs
  • Comprehensive I/O functionality for simplified system integration
  • Popular F-Mount lens mount
  • Easy camera mounting via standard M3 threads or optional tripod adapter 
  • Easy software integration with Allied Vision's Vimba SDK and compatibility to the most popular third party image-processing libraries
  • Defect pixel column masking feature with the Load Defect Tables tool that allows you to manage a user defined defective pixel list to match your application and optimize the life cycle of the camera.

Options:

  • Available with CS-Mount, F-Mount, EF-Mount Birger, M42-Mount
  • Available with IR cut filter or protection glass

See the Modular Concept for lens mount and optical filters options. See the Customization and OEM Solutions webpage for additional options.

Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution
3296 (H) × 2472 (V)
Sensor
ON Semi KAI-08050
Sensor type
CCD Progressive
Sensor size
Type 4/3
Pixel size
5.5 µm × 5.5 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
14.7 fps
ADC
14 Bit
Image buffer (RAM)
128 MByte
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.

Quantum efficiency at 529 nm
44 %
Temporal dark noise
14.5 eˉ
Saturation capacity
18600 eˉ
Dynamic range
61.9 dB
Absolute sensitivity threshold
15.0 eˉ
Output
Bit depth
12/14 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed, Mono14
YUV color pixel formats
YUV411Packed, YUV422Packed, YUV444Packed
RGB color pixel formats
RGB8Packed, BGR8Packed, RGBA8Packed, BGRA8Packed
Raw pixel formats
BayerGR8, BayerGR12, BayerRG12Packed
General purpose inputs/outputs (GPIOs)
TTL I/Os
1 input, 2 outputs
Opto-isolated I/Os
1 input, 2 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
-20 °C to +60 °C ambient (without condensation)
Power requirements (DC)
7 to 25 VDC AUX or 802.3at Type 1 PoE
Power consumption
5.6 W at 12 VDC; 6.9 W PoE
Mass
314 g
Body dimensions (L × W × H in mm)
121 × 59.7 × 59.7 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class A; CAN ICES-003 Issue 4/5

Image optimization features:

  • Auto gain (manual gain control: 0 to 32 dB)
  • Auto exposure (manual exposure control: 10 µs to 26.8 s)
  • Auto white balance (GT3300C only)
  • Binning (horizontal and vertical)
  • Color correction, hue, saturation (GT3300C only)
  • Decimation X/Y
  • Defect pixel column masking (user defined with Load Defect Tables tool)
  • Gamma correction
  • Three look-up tables (LUTs)
  • Region of interest (ROI), separate ROI for auto features
  • Reverse X/Y

Camera control features:

  • P-Iris and DC-Iris lens control
  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol (PTP)
  • RS232
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Tap mode switchable in Vimba Viewer 2.0 or later (four-tap, one-tap)
  • Temperature monitoring (main board and sensor board)
  • Trigger over Ethernet (ToE) Action Commands

 

 

Prosilica GT3300 is ideal for a wide range of applications including:

  • Outdoor imaging
  • Traffic imaging and Intelligent Traffic Systems (ITS)
  • Public security and surveillance
  • Industrial inspection
  • Machine vision
  • Military and space applications

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

Camera installation, technical manual, and features

    Additional documents

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

    Software and firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    GigE camera firmware is available on our Firmware webpage.