Prosilica GT 1660

Prosilica GT
1660

  • Versatile temperature range for extreme environments
  • IEEE 1588 PTP
  • Power over Ethernet
  • P-Iris and DC-Iris lens control

1.9 megapixel machine vision camera for extreme environments

Prosilica GT1660 is a 1.9 megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates the high-quality ON Semi KAI-02050 TRUESENSE CCD sensor providing excellent monochrome image quality. At full resolution, this camera runs 62.1 frames per second. With a smaller region of interest, higher frame rates are possible. It is a rugged camera designed to operate in extreme environments and fluctuating lighting conditions. This camera offers Precise iris lens control allowing users to fix the aperture size to optimize depth of field, exposure, and gain without the need for additional control elements. By default monochrome models have no optical filter.

 

Benefits and features

  • GigE Vision interface with Power over Ethernet
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-6 recommended)
  • Trigger over Ethernet Action Commands allow for a single cable solution to reduce system costs
  • Comprehensive I/O functionality for simplified system integration
  • Popular C-Mount lens mount
  • Easy camera mounting via standard M3 threads or optional tripod adapter
  • Easy software integration with Allied Vision's Vimba Suite and compatibility to the most popular third party image-processing libraries
  • Defect pixel column masking feature with the Load Defect Tables tool that allows you to manage a user defined defective pixel list to match your application and optimize the life cycle of the camera.

Hardware options

  • Various lens mounts: Select between C-Mount, CS-Mount, F-Mount, EF-Mount Birger, or M42-Mount
  • Various optical filters: Select between B 270 ASG protection glass and filter types: IRC30 IR cut filter, RG715 IR pass filter, or RG830 IR pass filter.
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: March 1, 2020 | Last time repair service: September 15, 2025
Recommended successor:

Prosilica GT 1920

Sensor: Sony ICX674
Frame rate: 40.7 fps

 

Resolution: 1936 (H) × 1456 (V)
Interface: GigE
   

Prosilica GT 1930

Sensor: Sony IMX174
Frame rate: 50.8 fps

 

Resolution: 1936 (H) × 1216 (V)
Interface: GigE
   

Prosilica GT 1600

Sensor: Sony ICX274
Frame rate: 25.8 fps

 

Resolution: 1620 (H) × 1220 (V)
Interface: GigE
   

Manta G-235

Sensor: Sony IMX174
Frame rate: 50.8 fps

 

Resolution: 1936 (H) ×1216 (V)
Interface: GigE
   

Manta G-201

Sensor: Sony ICX274
Frame rate: 14.7 fps

 

Resolution: 1624 (H) × 1234 (V)
Interface: GigE
   
More models
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution
1600 (H) × 1200 (V)
Sensor
ON Semi KAI-02050
Sensor type
CCD Progressive
Sensor size
Type 2/3
Pixel size
5.5 µm × 5.5 µm
Shutter mode
Global shutter
Lens mounts (available)
C-Mount, CS-Mount, F-Mount, Birger EF-Mount, M42-Mount
Max. frame rate at full resolution
62.1 fps
ADC
14 Bit
Image buffer (RAM)
128 MByte
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values measured at full resolution without optical filter. 

Quantum efficiency at 529 nm
42 %
Temporal dark noise
16.4 eˉ
Saturation capacity
18900 eˉ
Dynamic range
61.0 dB
Absolute sensitivity threshold
16.9 eˉ
Output
Bit depth
12/14 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed, Mono14
General purpose inputs/outputs (GPIOs)
TTL I/Os
1 input, 2 outputs
Opto-isolated I/Os
1 input, 2 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
-20 °C to +60 °C ambient (without condensation)
Power requirements (DC)
7 to 25 VDC AUX or 802.3at Type 1 PoE
Power consumption
5.1 W at 12 VDC; 6.3 W PoE
Mass
224 g
Body dimensions (L × W × H in mm)
92 × 53.3 × 33 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class A; CAN ICES-3 (A)

Image optimization features:

  • Auto gain (manual gain control: 0 to 32 dB)
  • Auto exposure (manual exposure control: 10 µs to 26.8 s)
  • Binning (horizontal and vertical)
  • Decimation X/Y
  • Defect pixel column masking (user defined with Load Defect Tables tool)
  • Gamma correction
  • Three look-up tables
  • Region of interest, separate region for auto features
  • Reverse X/Y

Camera control features:

  • P-Iris and DC-Iris lens control
  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol
  • RS232
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Tap mode switchable in Vimba Viewer 2.0 or later (four-tap, one-tap)
  • Temperature monitoring (main board and sensor board)
  • Trigger over Ethernet Action Commands

 

 

Prosilica GT1660 is ideal for a wide range of applications including:

  • Outdoor imaging
  • Traffic imaging and Intelligent Traffic Systems
  • Public security and surveillance
  • Industrial inspection
  • Machine vision
  • Military and space applications

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

Allied Vision Camera Line-up Brochure

  • Allied Vision Camera Line-up V5.3.0 From ultra-compact affordable cameras to high-performance models packed with special features, Allied Vision has a camera solution for every possible requirement.

Camera installation, technical manual, and features

Prosilica GT QuickStart Guide

  • Prosilica GT QuickStart GuideThe QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.
  • Prosilica GT Technical Manual V3.2.0Find camera-specific information in the technical manual. See the Installation and hardware chapter for information on connecting your camera to a host computer.

    Additional documents

    Modular Concept

    Application Notes

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

    Software and firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    GigE camera firmware is available on our Firmware webpage.