Prosilica GE 680

Prosilica GE
680

  • High frame rate
  • ON Semi KAI-0340 sensor
  • Galvanically isolated I/O
  • Various lens mount options

Fast CCD camera with Gigabit Ethernet interface, 205 frames per second

Prosilica GE680 is a very fast, VGA resolution (0.3 Megapixel), high-performance machine vision camera with a Gigabit Ethernet interface (GigE Vision®). The ON Semiconductor CCD sensor is suitable for applications where speed and good sensitivity are required. At full resolution, this camera has a frame rate of 205 frames per second. With a smaller region of interest higher frame rates are possible. By default monochrome models ship with no optical filter and color models ship with an IRC30 IR cut filter.

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy period: October 1, 2018 to November 30, 2018 | Last time ship period: December 1, 2018 to December 31, 2018 | Last time warranty period: January 1, 2019 to December 31, 2021 | Last time repair period: January 1, 2021 to December 31, 2023
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
640 (H) × 480 (V)
Sensor
ON Semi KAI-0340
Sensor type
CCD Progressive
Sensor size
Type 1/3
Pixel size
7.4 µm × 7.4 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
205 fps
ADC
12 Bit
Image buffer (RAM)
32 MByte
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
YUV color pixel formats
YUV411Packed
RGB color pixel formats
RGB8Packed, BGR8Packed, RGBA8Packed, BGRA8Packed, RGB12Packed
Raw pixel formats
BayerGR8, BayerGR12, BayerGR12Packed
General purpose inputs/outputs (GPIOs)
TTL I/Os
1 input, 3 outputs (with galvanic isolation)
RS232
1
Operating conditions/dimensions
Operating temperature
0 °C to +50 °C ambient (without condensation)
Power requirements (DC)
5 to 24 VDC
Power consumption
4.5 W at 12 VDC
Mass
169 g
Body dimensions (L × W × H in mm)
80 × 51 × 39 (including connectors)
Regulations
2011/65/EU, including amendment 2015/863/EU (RoHS)

Prosilica GE680 incorporates an advanced set of camera features including:

  • Region of interest (ROI), DSP subregion (selectable ROI for auto features)
  • Binning (Sum)
  • Auto gain (manual gain control: 0 to 34 dB)
  • Auto exposure (manual exposure controls: 25 µs to 53.7 s)
  • Auto white balance
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Global shutter (digital shutter)
  • Recorder and Multiframe acquisition modes
  • Event channel
  • Image chunk data
  • Storable user sets

Prosilica GE680 is ideal for a wide range of applications including:

  • High-speed inspection
  • Machine vision
  • Optical character recognition
  • Traffic imaging
  • Robotics
  • OEM applications

 

 

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets

Camera installation, technical manual, and features

    Additional documents

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

    Software and firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    GigE camera firmware is available on our Firmware webpage.