Prosilica GE 4000

Prosilica GE
4000

  • 11 Megapixel camera
  • ON Semi KAI-11002 sensor
  • Galvanically isolated I/O
  • Various lens mount options

11 Megapixel ON Semi KAI-11002 CCD camera, 5 frames per second

Prosilica GE4000 is a very high-resolution CCD camera with Gigabit Ethernet output (GigE Vision®). This camera features the high-quality 35 mm optical format ON Semiconductor KAI-11002 CCD image sensor that provides exceptionally high resolution, sensitivity, and dynamic range. At full resolution, this camera has a frame rate of 5 frames per second. With a smaller region of interest higher frame rates are possible. By default monochrome models ship with no optical filter and color models ship with an IRC30 IR cut filter.

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy period: October 1, 2018 to November 30, 2018 | Last time ship period: December 1, 2018 to December 31, 2018 | Last time warranty period: January 1, 2019 to December 31, 2021 | Last time repair period: January 1, 2021 to December 31, 2023
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
4008 (H) × 2672 (V)
Sensor
ON Semi KAI-11002
Sensor type
CCD Progressive
Sensor size
Type 35 mm
Pixel size
9 µm × 9 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
5 fps
ADC
12 Bit
Image buffer (RAM)
32 MByte
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
Raw pixel formats
BayerGR8, BayerGR12, BayerGR12Packed
General purpose inputs/outputs (GPIOs)
TTL I/Os
1 input, 3 outputs (with galvanic isolation)
RS232
1
Operating conditions/dimensions
Operating temperature
0 °C to +50 °C ambient (without condensation)
Power requirements (DC)
5 to 24 VDC
Power consumption
6 W at 12 VDC
Mass
402 g
Body dimensions (L × W × H in mm)
110 × 66 × 66 (including connectors)
Regulations
2011/65/EU, including amendment 2015/863/EU (RoHS)

Prosilica GE4000 features include:

  • Defect masking for columns
  • Region of interest (ROI), DSP subregion (selectable ROI for auto features)
  • Binning (Sum)
  • Auto gain (manual gain control: 0 to 34 dB)
  • Auto exposure (manual exposure controls: 140 µs to 68.7 s)
  • Auto white balance
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Global shutter (digital shutter)
  • Recorder and Multiframe acquisition modes
  • Event channel
  • Image chunk data
  • Storable user sets

Prosilica GE4000 is ideal for a wide range of applications including:

  • LCD panel inspection
  • Semiconductor wafer inspection
  • Solar panel inspection
  • Aerial photography
  • 3D metrology
  • General machine vision
  • Public security
  • Surveillance
  • Traffic imaging (Intelligent Traffic Systems)
  • Embedded systems
  • OEM applications

 

 

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets

Camera installation, technical manual, and features

    Additional documents

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

    Software and firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    GigE camera firmware is available on our Firmware webpage.