Prosilica GC 750

Prosilica GC
750

  • ON Semiconductor MT9V022 sensor
  • 67 fps @ full resolution
  • Rugged housing
  • Video-type auto iris

Low cost Gigabit Ethernet camera, 67 frames per second

Prosilica GC750 is an ultra-compact, economically priced, machine vision camera with a GigE Vision compliant Gigabit Ethernet interface. The ON Semiconductor (Aptina) MT9V022 CMOS sensor is suitable for applications where excellent near-infrared sensitivity and resistance to blooming are required. At full resolution, this camera has a frame rate of 67 frames per second. With a smaller region of interest higher frame rates are possible. By default monochrome models ship with no optical filter and color models ship with an IRC30 IR cut filter.

 

 

Options:

  • CS-Mount
  • Optical filters (IR cut filter/Protection glass)

See the Modular Concept for lens mount and optical filter options. 

Bookmarked Bookmark it!
Contact sales
Availability: Not for new designs
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
752 (H) × 480 (V)
Sensor
ON Semi MT9V022
Sensor type
CMOS
Shutter mode
Global shutter
Sensor size
Type 1/3
Pixel size
6 µm x 6 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
67 fps
ADC
10 Bit
Image buffer (RAM)
16 MByte
Output
Bit depth
8/10 Bit
Monochrome pixel formats
Mono8, Mono10
RGB color pixel formats
RGB8Packed, BGR8Packed, RGBA8Packed, BGRA8Packed
Raw pixel formats
BayerBG8, BayerBG10
General purpose inputs/outputs (GPIOs)
TTL I/Os
1 input, 1 output
Opto-isolated I/Os
1 input, 1 output
RS232
1
Operating conditions/dimensions
Operating temperature
0 °C to +50 °C ambient (without condensation)
Power requirements (DC)
5 to 25 VDC
Power consumption
2.2 W at 12 VDC
Mass
85 g
Body dimensions (L × W × H in mm)
51 × 46 × 33 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class A; CAN ICES-003

Image optimization features:

  • Auto gain (manual gain control: 0 to 48 dB)
  • Auto exposure (manual exposure control: 30 µs to 60 s @ 1 µs increments)
  • Auto white balance
  • Region of interest (ROI), DSP subregion (selectable ROI for auto features)

Camera control features:

  • Auto-iris (video type)
  • Event channel
  • Global shutter (digital shutter)
  • IEEE 1588 Precision Time Protocol (PTP)
  • Image chunk data
  • Recorder and Multiframe acquisition modes
  • RS232
  • Five storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO

Prosilica GC750 is ideal for a wide range of applications including:

  • High-speed inspection
  • Machine vision
  • Optical character recognition
  • Traffic imaging
  • Robotics
  • OEM applications

 

 

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Micron/Aptina MT9V022 CMOS Progressive sensor graph

Data sheets

Camera installation, technical manual, and features

Prosilica GC QuickStart Guide

  • Prosilica GC QuickStart Guide V1.0.0The QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.

Software and firmware

Vimba is our current future-proof SDK.

 

Other SDKs and tools are available on our Software downloads webpage.

 

GigE camera firmware is available on our Firmware webpage.