Pike F-421

Pike
F-421

  • Versatile IEEE 1394b camera
  • Advanced feature set
  • Many variants
  • High frame rates

4 Megapixel camera with ON Semiconductor KAI-04022 type 1.2 sensor – high resolution, low noise

The Pike F-421B/F-421C is equipped with an ON Semiconductor type 1.2 CCD sensor. The reason for this large sensor format is the goal to achieve high resolution images with low noise. The sensor has a wide pixel pitch of 7.4 μm. At full resolution, the camera runs up to 16 frames per second. Higher frame rates can be reached by using a smaller area of interest (AOI), binning (b/w), or sub-sampling.

 

Options:

  • IEEE 1394b connectors: 2 x copper (daisy chain) or 1 x GOF, 1 x copper, Hirose power: out
  • Various IR cut/pass filters, various lens mounts
  • Angled head, white medical housing
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: December 31, 2017 | Last time repair service: June 30, 2023
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 1394b - 800 Mb/s, 2 ports, daisy chain, fiber optic (GOF) optional
Resolution
2048 (H) × 2048 (V)
Sensor
ON Semi KAI-04022
Sensor type
CCD Progressive
Sensor size
Type 1.2
Pixel size
7.4 µm × 7.4 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
16 fps
ADC
14 Bit
Image buffer (RAM)
64 MByte
Output
Bit depth
8-14 Bit
Monochrome pixel formats
Mono8, Mono12, Mono16
RGB color pixel formats
RGB8
Raw pixel formats
Raw8, Raw12, Raw16
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
2 inputs, 4 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +50 °C
Power requirements (DC)
8 V to 36 V
Power consumption
4 W (@ 12 VDC)
Mass
250 g
Body dimensions (L × W × H in mm)
96.8 × 44 × 44 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B
  • High SNR mode (up to 24 dB better signal-to-noise ratio)   
  • Low-noise binning mode   
  • Smear reduction   
  • Shading correction   
  • Area of interest (AOI), separate AOI for auto features   
  • Binning   
  • Decimation   
  • Auto gain (manual gain control: 0 to 22 dB)   
  • Auto exposure (70 µs to 67 s)   
  • Auto white balance   
  • Look-up table (LUT)   
  • Hue, saturation, color correction   
  • Reverse X   
  • Deferred image transport   
  • Trigger programmable, level, single, bulk, programmable delay   
  • Sequence mode (changes the camera settings on the fly)   
  • SIS (secure image signature, time stamp for trigger, frame count)   
  • Storable user sets   

Equipped with a large sensor format (type 1.2), the Pike F-421B/F-421C is the perfect fit for low-light applications. It is distinguished by high-resolution images and an extraordinary image quality with very low noise. The smart pre-processing features of the Pike even enhance the image quality.

This Pike camera is especially suited for:

  • Applications which require the highest image quality even with low light
  • OEM applications (modular concept)
  • Microscopy
  • Science and research
  • Intelligent traffic solutions (ITS)
  • Long cable lengths, 400 meters and more (fiber version)

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets

Camera installation and technical manual

Additional documentation

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Vimba is our current future-proof SDK.

 

You can also download legacy software for 1394 cameras.

 

To obtain firmware for your 1394 camera, please contact our technical support team.