Pike F-210

Pike
F-210

  • Versatile IEEE 1394b camera
  • Advanced feature set
  • Many variants
  • High frame rates

HDTV camera with video frame rate - 2 Megapixels

The Pike F-210B is equipped with an ON Semiconductor KAI-2093 CCD sensor, and it features smart real-time functions. At full resolution, it runs up to 31 frames per second. Higher frame rates can be reached by using a smaller area of interest (AOI), binning (b/w), or sub-sampling. By default monochrome models ship with protection glass B 270.

 

Options:

  • IEEE 1394b connectors: 2 x copper (daisy chain) or 1 x GOF, 1 x copper, Hirose power: out
  • Various IR cut/pass filters, various lens mounts
  • Angled head, white medical housing
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Pike F-210B Monochrome | Last time buy: December 31, 2017 | Last time repair service: June 30, 2023 Pike F-210C Color | Last time buy: February 10, 2016 | Last time repair service: June 30, 2023
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 1394b - 800 Mb/s, 2 ports, daisy chain, fiber optic (GOF) optional
Resolution
1920 (H) × 1080 (V)
Sensor
ON Semi KAI-2093
Sensor type
CCD Progressive
Sensor size
Type 1
Pixel size
7.4 µm × 7.4 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
31 fps
ADC
14 Bit
Image buffer (RAM)
64 MByte
Output
Bit depth
8-14 Bit
Monochrome pixel formats
Mono8, Mono12, Mono16
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
2 inputs, 4 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +50 °C
Power requirements (DC)
8 V to 36 V
Power consumption
4 W (@ 12 VDC)
Mass
250 g
Body dimensions (L × W × H in mm)
96.8 × 44 × 44 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B
  • High SNR mode (up to 24 dB better signal-to-noise ratio)   
  • Low-noise binning mode   
  • Smear reduction   
  • Shading correction   
  • Area of interest (AOI), separate AOI for auto features   
  • Binning   
  • Decimation   
  • Auto gain (manual gain control: 0 to 22 dB)   
  • Auto exposure (43 µs to 67 s)     
  • Look-up table (LUT)       
  • Reverse X   
  • Deferred image transport   
  • Trigger programmable, level, single, bulk, programmable delay   
  • Sequence mode (changes the camera settings on the fly)   
  • SIS (secure image signature, time stamp for trigger, frame count)   
  • Storable user sets   

The Pike F-210B suits for applications which require the highest quality in HDTV resolution (1920 x 1080) at video frame rates. Besides the excellent image quality, its flexibility makes it suitable for many applications. The fiber version supports cable lengths of 400 meters and even more without any additional repeaters.

Pike cameras are especially suited for:

  • Entertainment, movie pre-production, video recording
  • OEM applications (modular concept)
  • Motion studies
  • Science and research
  • Healthcare and sports 
  • Event documentation
  • Intelligent traffic solutions (ITS)
  • Long cable lengths, 400 meters and more (fiber version)

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets

Camera installation and technical manual

Additional documentation

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Vimba is our current future-proof SDK.

 

You can also download legacy software for 1394 cameras.

 

To obtain firmware for your 1394 camera, please contact our technical support team.