Pike F-1600

Pike
F-1600

  • Versatile IEEE 1394b camera
  • Advanced feature set
  • Many variants
  • High frame rates

16 Megapixel premium camera – 35 mm CCD sensor ON Semiconductor KAI-16000

The Pike F-1600B/F-1600C is a 16 Megapixel IEEE 1394b camera with exceptional image quality. It can be operated in either single tap or dual tap mode. At full resolution, it runs up to 3.1 frames per second (dual tap). Higher frame rates can be reached by using a smaller area of interest (AOI), binning (b/w), or sub-sampling.

 

Options:

  • IEEE 1394b connectors: 2 x copper (daisy chain) or 1 x GOF, 1 x copper, Hirose power: out
  • Various IR cut/pass filters, various lens mounts
  • Angled head, white medical housing
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: January 31, 2019 | Last time repair service: July 31, 2024
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 1394b - 800 Mb/s, 2 ports, daisy chain, fiber optic (GOF) optional
Resolution
4872 (H) × 3248 (V)
Sensor
ON Semi KAI-16000
Sensor type
CCD Progressive
Sensor size
Type 35 mm
Pixel size
7.4 µm × 7.4 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
3 fps
ADC
14 Bit
Image buffer (RAM)
256 MByte
Output
Bit depth
8-14 Bit
Monochrome pixel formats
Mono8, Mono12, Mono16
RGB color pixel formats
RGB8
Raw pixel formats
Raw8, Raw12, Raw16
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
2 inputs, 4 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +50 °C
Power requirements (DC)
8 V to 36 V
Power consumption
4 W (@ 12 VDC)
Mass
380 g
Body dimensions (L × W × H in mm)
142.8 × 59 × 59 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B
  • High SNR mode (up to 24 dB better signal-to-noise ratio)   
  • Low-noise binning mode   
  • Smear reduction   
  • Shading correction 
  • Defect pixel correction
  • Area of interest (AOI), separate AOI for auto features   
  • Binning   
  • Decimation   
  • Auto gain (manual gain control: 0 to 24 dB)   
  • Auto exposure (636 µs to 67 s)   
  • Auto white balance   
  • Look-up table (LUT)   
  • Hue, saturation, color correction   
  • Reverse X   
  • Deferred image transport   
  • Trigger programmable, level, single, bulk, programmable delay   
  • Sequence mode (changes the camera settings on the fly)   
  • SIS (secure image signature, time stamp for trigger, frame count)   
  • Storable user sets   

The Pike F-1600B/F-1600C is made for high-precision applications which require highest attention to detail. Its excellent image quality can be enhanced by several image pre-processing functions. It is also available with M42-Mount or with M58-Mount.


This camera is well-suited for:

  • Science and research
  • Metrology
  • Document scanning (replaces DSLR cameras - no mechanical shutter, long life time)
  • Healthcare and medical applications
  • Industrial inspection at high resolutions
  • Aerial imaging
  • Very demanding OEM camera applications
  • Intelligent traffic solutions (ITS)
  • Long cables - 400 meters and more without additional repeaters (fiber version)

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets

Camera installation and technical manual

Additional documentation

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Vimba is our current future-proof SDK.

 

You can also download legacy software for 1394 cameras.

 

To obtain firmware for your 1394 camera, please contact our technical support team.