Pearleye P-030 LWIR

Pearleye
P-030 LWIR

  • Maintenance free sensor
  • Detects temperature differences less than 80 mK

LWIR camera, microbolometer sensor, 640 x 480 pixels, NETD < 80 mK

 


The Pearleye P-030 LWIR camera incorporates an uncooled microbolometer sensor with 640 x 480 pixels resolution. With its maintenance-free sensor, a temperature reference element, and a Peltier temperature stabilization, the camera reliably detects temperature differences. Image correction features ensure an excellent image quality.

 

Benefits and features:

  • Amorphous silicon uncooled microbolometer focal plane array (FPA), 640 x 480 pixels, sensor time constant 7 ms
  • 25 µm x 25 µm cell size, effective chip size 16 mm x 12 mm
  • Spectral response: 8 to 14 µm (LWIR)
  • NETD  ≤ 80 mK@ 303 K @ f/1.0 
  • Temperature range: -20 °C to +80 °C @ f/1.0
  • Temperature reference element and Peltier temperature stabilizing
  • Frame rate 24 fps
  • Built-in electromechanical calibration shutter
  • Preprocessing functions included
  • Including 18 mm lens, f/1.0, Field of View 47.9° x 36.9°
  • Options
    • Other lenses available on request
Availability: Discontinued. Last time buy: December 15, 2016 | Last time repair service: June 15, 2021
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
640 (H) × 480 (V)
Sensor
ULIS UL 04 17 1
Sensor type
Microbolometer
Sensor size
No standard size
Pixel size
25 µm x 25 µm
Lens mount (default)
M65 x 0.5
Max. frame rate at full resolution
24 fps
ADC
14 Bit
Output
Bit depth
14 Bit
Monochrome pixel formats
Mono14
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to +35 °C (ambient)
Power requirements (DC)
12 V
Power consumption
18 W @ 12 VDC
Mass
760 g
Body dimensions (L × W × H in mm)
133.7 × 90 × 86 (including lens and connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Shipped with built-in correction data sets
  • Factory adjusted bad pixel correction
  • Background (FPN) correction
  • Gain/offset correction (NUC / non-uniformity correction) for each pixel
  • Drift compensation
  • Temperature linearization (LUT)
  • Continuous mode (image acquisition with maximum frame rate)

In combination with Allied Vision’s AcquireControl software, extensive image analysis functions are available:

  • Pseudo color LUT with several color profiles
  • Auto contrast
  • Auto brightness
  • Temperature measurement
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display
  • Background (FPN) correction

The Pearleye P-030 LWIR is a maintenance-free, robust, compact LWIR camera with excellent image quality and precise temperature measurement. It detects subtle temperature differences with high precision.

  • OEM Applications
  • Surveillance
  • Automation
  • Quality control
  • Science and research

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
ULIS UL 04 17 1 Microbolometer sensor graph

Datasheets and brochures

Camera installation and technical manual

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

    Additional documents

    Software and firmware

    AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

     

    To obtain firmware for your Pearleye camera, please contact our technical support team.