Pearleye P-007 LWIR

Pearleye
P-007 LWIR

  • Maintenance free sensor
  • Temperature range up to +200 °C
  • Detects temperature differences less than 80 mK

LWIR camera, microbolometer sensor, 320 x 240 pixels

 

The Pearleye P-007 LWIR camera incorporates an uncooled microbolometer sensor with 320 x 240 pixels resolution. With its maintenance-free sensor, a temperature reference element, and a Peltier temperature stabilization, the camera reliably detects temperature differences <80 mK. Built-in image correction features ensure an excellent image quality.

 

Benefits and features:

  • Amorphous silicon uncooled microbolometer focal plane array (FPA),
    320 x 240 pixels, sensor time constant 7 ms
  • 35 µm x 35 µm cell size, effective chip size 11.2 x 8.4 mm 
  • Spectral response: 8 - 14 µm (LWIR)
  • NETD ≤ 80 mK@ 303 K @ f/1.0
  • Temperature measurement range: -20 °C to +80 °C @ f/1.0
  • Temperature reference element and Peltier temperature stabilizing
  • Frame rate 40 fps (40 Hz)
  • Built-in electromechanical calibration shutter
  • Preprocessing functions included
  • Including 18 mm lens, f/1.0 (field of view: 34.6° x 26.3°)
  • Options
    • 12 mm lens, f/0.85
    • 35 mm lens, f/1.0
    • Other lenses on request

 

Models:

Pearleye P-007 LWIR, temperature monitoring range -20 °C to  +80 °C     
Pearleye P-007 LWIR High Temp, temperature monitoring range 0 °C to +200 °C

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: December 15, 2016 | Last time repair service: June 15, 2021
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
320 (H) × 240 (V)
Sensor
ULIS UL 03 08 1
Sensor type
Microbolometer
Sensor size
No standard size
Pixel size
35 µm × 35 µm
Lens mount (default)
M65 x 0.5
Max. frame rate at full resolution
40 fps
ADC
14 Bit
Output
Bit depth
12 Bit
Monochrome pixel formats
Mono12
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to +35 °C
Power requirements (DC)
12 V
Power consumption
18 W @ 12 VDC
Mass
830 g
Body dimensions (L × W × H in mm)
133.7 × 90 × 86 (including lens and connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Shipped with various built-in correction data sets
  • Factory adjusted bad pixel correction
  • Background (FPN) correction
  • Gain/offset correction (NUC/non-uniformity correction) for each pixel
  • Drift compensation
  • Temperature linearization (LUT)
  • Continuous mode (image acquisition with maximum frame rate)

In combination with AVT’s AcquireControl software, extensive image analysis functions are available:

  • Pseudo color LUT with several color profiles
  • Auto contrast
  • Auto brightness
  • Temperature measurement
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

The Pearleye P-007 LWIR is a maintenance-free, robust, compact LWIR camera with excellent image quality and precise temperature measurement. It detects subtle temperature differences with high precision.

  • OEM Applications
  • Surveillance
  • Automation
  • Quality control
  • Science and research

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
ULIS UL 03 08 1 Microbolometer sensor graph

Data sheets and brochure

Camera installation and technical manual

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

    Additional documents

    Software and firmware

    AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

     

    To obtain firmware for your Pearleye camera, please contact our technical support team.