Manta G-609

Manta
G-609

  • Versatile 6 Megapixel camera
  • 15.2 fps at full resolution
  • Power over Ethernet option
  • Video-iris lens control

GigE camera with Sony ICX694 CCD sensor

Manta G-609 is a machine vision camera that incorporates the high quality Type 1 (15.989 mm diagonal) Sony ICX694 CCD sensor with EXview HAD II technology. This sensor has excellent sensitivity and near-infrared response. At full resolution, this camera runs 15.2 frames per second. With a smaller region of interest, higher frame rates are possible. The Manta is one of Allied Vision's versatile GigE Vision cameras with a wide range of features. Particular highlights are the three look-up tables, sophisticated color correction capabilities, a robust metal housing, and many modular options. By default monochrome models ship with B 270 ASG protection glass and color models ship with a Hoya C-5000 IR cut filter.

 

Benefits and features: 

  • Monochrome (G-609B) and color (G-609C) models
  • GigE Vision interface with Power over Ethernet option
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-5e or CAT-6)
  • Comprehensive I/O functionality for simplified system integration
  • Popular C-Mount lens mount
  • Easy camera mounting via standard M3 threads on top and bottom of housing or optional tripod adapter
  • Easy software integration with Allied Vision's Vimba SDK and compatibility to the most popular third party image-processing libraries
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: August 23, 2017 | Last time repair service: February 23, 2023
Recommended successor:

Manta G-1236

Sensor: Sony IMX304
Framerate: 9.7 fps

 

Auflösung: 4112 (H) × 3008 (V)
Interface: GigE
   

Prosilica GT 2750

Sensor: Sony ICX694
Framerate: 19.8 fps

 

Auflösung: 2750 (H) × 2200 (V)
Interface: GigE
   
More models
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional
Resolution
2752 (H) × 2206 (V)
Sensor
Sony ICX694
Sensor type
CCD Progressive
Shutter mode
Global shutter
Sensor size
Type 1
Pixel size
4.54 µm × 4.54 µm
Lens mounts (available)
C-Mount, CS-Mount, M12-Mount
Max. frame rate at full resolution
15.2 fps
ADC
14 Bit
Image buffer (RAM)
128 MByte
Output
Bit depth
8/12/14 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
YUV color pixel formats
YUV411Packed, YUV422Packed, YUV444Packed
RGB color pixel formats
RGB8Packed, BGR8Packed
Raw pixel formats
BayerRG8, BayerRG12, BayerRG12Packed
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
2 inputs, 2 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C ambient (without condensation)
Power requirements (DC)
8 to 30 VDC AUX or 802.3af PoE
Power consumption
3.9 W at 12 VDC; 4.6 W PoE
Mass
190 g; 200 g (PoE)
Body dimensions (L × W × H in mm)
86.4 × 44 × 29 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-003 (B)

Image optimization features:

  • Auto gain (manual gain control: 0 to 33 dB, 1dB increments)
  • Auto exposure (41 µs to 38 s; 1 µs increments)
  • Auto white balance (G-609C only)
  • Binning
  • Black level (offset)
  • Color correction, hue, saturation (G-609C only)
  • Decimation
  • Gamma correction
  • Three look-up tables (LUTs)
  • Region of interest (ROI), separate ROI for auto features

Camera control features:

  • Auto-iris (video type)
  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol (PTP)
  • Storable user sets
  • StreamBytesPerSecond (easy bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Tap mode switchable in Vimba Viewer 2.0 or later (two-tap, one-tap)
  • Temperature monitoring (main board)
  • Trigger over Ethernet (ToE) Action Commands

Manta G-609 is ideal for a wide range of applications including:

  • High-resolution surveillance
  • Metrology and inspection systems
  • Scientific measurement
  • Microscopy
  • Forensic solutions
  • Intelligent traffic solutions (ITS)
  • Applications requiring a highly sensitive camera (low light conditions)
  • Applications requiring good sensitivity in the NIR spectrum

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

Allied Vision Camera Line-up Brochure

  • Allied Vision Product Lineup V5.2.0From ultra-compact affordable cameras to high-performance models packed with special features, Allied Vision has a camera solution for every possible requirement.

Camera installation, technical manual, and features

Manta QuickStart Guide

  • Manta QuickStart Guide V1.0.0The QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.
  • Manta Technical Manual V8.0.1Find camera-specific information in the technical manual. See the Installation and hardware chapter for information on connecting your camera to a host computer.

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

 

Manta Type A cameras: G-031, G-032, G-033, G-046, G-125, G-145, G-146, G-201, G-504

Manta Type B cameras with CMOS sensors: G-040, G-158, G-223, G-235, G-319, G-419, G-507, G-895, G-1236

Manta Type B cameras with CCD sensors: G-282, G-283, G-505, G-609, G-917

Software and firmware

Vimba is our current future-proof SDK.

 

Other SDKs and tools are available on our Software downloads webpage.

 

GigE camera firmware is available on our Firmware webpage.