Manta G-223B NIR

Manta
G-223B NIR

  • NIR enhanced CMOS sensor
  • Power over Ethernet option
  • Angled-head and board level variants
  • Video-iris lens control

GigE camera with NIR optimized CMOSIS/ams CMV2000 sensor

Manta G-223B NIR is a machine vision camera that incorporates the NIR-optimized Type 2/3 (12.7 mm diagonal) CMOSIS/ams CMV2000 CMOS sensor with global shutter. At full resolution, this camera runs 53.7 frames per second. With a smaller region of interest, higher frame rates are possible.

Manta is one of Allied Vision's versatile GigE Vision cameras with a wide range of features. Particular highlights are the three look-up tables, a robust metal housing, and many modular options. By default, the Manta G-223B NIR ships with no optical filter. A 2/3 inch lens may cause vignetting (1 inch lens recommended).

 

Benefits and features

  • GigE Vision interface with Power over Ethernet option
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-6 recommended)
  • Trigger over Ethernet Action Commands allow for a single cable solution to reduce system costs
  • Comprehensive I/O functionality for simplified system integration
  • Popular C-Mount lens mount
  • Easy camera mounting via standard M3 threads on top and bottom of housing or optional tripod adapter
  • Easy software integration with Allied Vision's Vimba Suite and compatibility to the most popular third party image-processing libraries
  • Defect pixel masking feature with the Defect Mask Loader tool that allows you to manage a user defined defective pixel list to match your application and optimize the life cycle of the camera.

Hardware options

  • Various housing options: Select between standard housing, angled-head, or board level versions
  • Various lens mounts: Select between C-Mount, CS-Mount, or M12-Mount (adapter)
  • Various optical filters: Select between B 270 ASG protection glass and filter types: Jenofilt 217 IR cut filter, Hoya C-5000 IR cut filter, RG715 IR pass filter, or RG830 IR pass filter.
  • Available with Power over Ethernet compliant interface
  • Available with white medical design

See the Modular Concept for lens mount, housing variants, optical filters, case design, and other modular options. See the Customization and OEM Solutions webpage for additional options. 

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: December 11, 2020 | Last time repair service: June 30, 2026
Recommended successor:

Manta G-419 NIR

Sensor: CMOSIS/ams CMV4000 NIR
Frame rate: 28.6 fps

 

Resolution: 2048 (H) × 2048 (V)
Interface: GigE
   

Prosilica GT 2000NIR

Sensor: CMOSIS/ams CMV2000 NIR
Frame rate: 53.7 fps

 

Resolution: 2048 (H) × 1088 (V)
Interface: GigE
   
More models
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional
Resolution
2048 (H) × 1088 (V)
Sensor
CMOSIS/ams CMV2000 NIR
Sensor type
CMOS
Sensor size
Type 2/3
Pixel size
5.5 µm × 5.5 µm
Shutter mode
Global shutter
Lens mounts (available)
C-Mount, CS-Mount, S-Mount
Max. frame rate at full resolution
53.7 fps
ADC
12 Bit
Image buffer (RAM)
128 MByte
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for NIR models measured at full resolution without optical filter. Contact Sales or AE for more information.

Quantum efficiency at 529 nm
76 %
Quantum efficiency at 850 nm
41 %
Temporal dark noise
12.4 eˉ
Saturation capacity
9500 eˉ
Dynamic range
57.4 dB
Absolute sensitivity threshold
12.9 eˉ
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12Packed, Mono12
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C ambient (without condensation)
Power requirements (DC)
8 to 30 VDC AUX or IEEE 802.3af PoE
Power consumption
External power: 2.7 W at 12 VDC | Power over Ethernet: 3.1 W
Mass
190 g; 200 g (PoE)
Body dimensions (L × W × H in mm)
86.4 × 44 × 29 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-3 (B)

Image optimization features:

  • Auto gain (manual gain control: 0 to 26 dB; 1 dB increments)
  • Auto exposure (18 µs to 126 s; 1 µs increments)
  • Black level (offset)
  • Decimation
  • Defect pixel masking (user defined with Defect Mask Loader tool)
  • Gamma correction
  • Three look-up tables
  • Piecewise Linear HDR mode
  • Region of interest, separate region for auto features
  • Reverse X/Y

Camera control features:

  • Auto-iris (video type)
  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Temperature monitoring (main board)
  • Trigger over Ethernet Action Commands

 

 

Manta G-223B NIR is ideal for a wide range of applications including:

  • Multimedia and entertainment
  • Machine vision
  • Security and surveillance
  • Metrology and inspection systems
  • Industrial image processing

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

  • Allied Vision Camera Line-Up V5.3.2From ultra-compact affordable cameras to high-performance models packed with special features, Allied Vision has a camera solution for every possible requirement.

Camera installation, technical manual, and features

  • Manta QuickStart GuideThe QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.
  • Manta Technical Manual V8.0.3Find camera-specific information in the technical manual. See the Installation and hardware chapter for information on connecting your camera to a host computer.

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

 

Manta Type A cameras: G-031, G-032, G-033, G-046, G-125, G-145, G-146, G-201, G-504

Manta Type B cameras with CMOS sensors: G-040, G-158, G-223, G-235, G-319, G-419, G-507, G-895, G-1236

Manta Type B cameras with CCD sensors: G-282, G-283, G-505, G-609, G-917

Software and firmware

Vimba is our current future-proof SDK.

 

Other SDKs and tools are available on our Software downloads webpage.

 

GigE camera firmware is available on our Firmware webpage.