Manta G-223 NIR

Manta
G-223 NIR

  • NIR enhanced CMOS sensor
  • Power over Ethernet option
  • Angled-head and board level variants
  • Video-iris lens control

GigE camera with NIR optimized CMOSIS/ams CMV2000 sensor

Manta G-223B NIR is a machine vision camera that incorporates the NIR-optimized Type 2/3 (12.7 mm diagonal) CMOSIS/ams CMV2000 CMOS sensor with global shutter. At full resolution, this camera runs 53.7 frames per second. With a smaller region of interest, higher frame rates are possible.

Manta is one of Allied Vision's versatile GigE Vision cameras with a wide range of features. Particular highlights are the three look-up tables, a robust metal housing, and many modular options. By default, the Manta G-223B NIR ships with no optical filter. A 2/3 inch lens may cause vignetting (1 inch lens recommended).

 

Benefits and features:

  • GigE Vision interface with Power over Ethernet option
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-5e or CAT-6)
  • Trigger over Ethernet (ToE) Action Commands allow for a single cable solution to reduce system costs
  • Comprehensive I/O functionality for simplified system integration
  • Popular C-Mount lens mount
  • Easy camera mounting via standard M3 threads on top and bottom of housing or optional tripod adapter
  • Easy software integration with Allied Vision's Vimba SDK and compatibility to the most popular third party image-processing libraries

Options:

  • Available with Power over Ethernet (PoE) compliant interface
  • Available with CS-Mount or M12-Mount adapter
  • Available with Protection glass B 270 (ASG), IRC type Jenofilt 217 (IR cut filter), IRC Hoya C-5000 (IR cut filter), IRP RG715 (IR pass filter), IRP RG830 (IR pass filter)
  • Available with various angled-head housings or board level version
  • Available with white medical design

See the Modular Concept for lens mount, housing variants, optical filters, case design, and other modular options. See the Customization and OEM Solutions webpage for additional options. 

Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional
Resolution
2048 (H) × 1088 (V)
Sensor
CMOSIS/ams CMV2000 NIR
Sensor type
CMOS
Sensor size
Type 2/3
Pixel size
5.5 µm × 5.5 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
53.7 fps
ADC
12 Bit
Image buffer (RAM)
128 MByte
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12Packed, Mono12
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
2 inputs, 2 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C ambient (without condensation)
Power requirements (DC)
8 to 30 VDC; PoE
Power consumption
2.7 W at 12 VDC; 3.1 W PoE
Mass
190 g; 200 g (PoE)
Body dimensions (L × W × H in mm)
86.4 × 44 × 29 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-003

Image optimization features:

  • Auto gain (manual gain control: 0 to 26 dB; 1 dB increments)
  • Auto exposure (18 µs to 126 s; 1 µs increments)
  • Black level (offset)
  • Decimation
  • Gamma correction
  • Three look-up tables (LUTs)
  • Pixel defect masking
  • Piecewise Linear HDR mode
  • Region of interest (ROI), separate ROI for auto features
  • Reverse X/Y

Camera control features:

  • Auto-iris (video type)
  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol (PTP)
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Temperature monitoring (main board)
  • Trigger over Ethernet (ToE) Action Commands

 

 

Manta G-223B NIR is ideal for a wide range of applications including:

  • Multimedia and entertainment
  • Machine vision
  • Security and surveillance
  • Metrology and inspection systems
  • Industrial image processing

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

Camera installation, technical manual, and features

    Additional documents

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

     

    Manta Type A cameras: G-031, G-032, G-033, G-046, G-125, G-145, G-146, G-201, G-504

    Manta Type B cameras with CMOS sensors: G-040, G-158, G-223, G-235, G-319, G-419, G-507, G-895, G-1236

    Manta Type B cameras with CCD sensors: G-282, G-283, G-505, G-609, G-917

    Software and firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    GigE camera firmware is available on our Firmware webpage.