Manta G-145 NIR

Manta
G-145 NIR

  • NIR-enhanced
  • Power over Ethernet option
  • Angled-head and board level variants
  • Video-iris lens control

NIR optimized GigE camera with Sony ICX285 CCD sensor

Manta G-145B NIR is an near-infrared optimized camera with the popular Type 2/3 (11.0 mm diagonal) Sony ICX285 CCD sensor with EXview HAD technology. Besides the enhanced near infrared (NIR) sensitivity, it is distinguished by an excellent anti-blooming. This camera provides three modes with higher frame rates or higher NIR sensitivity. These modes are switchable during operation. On request, board level variants with separate sensor head (up to 200 mm distance to camera main board) are available. By default the Manta G-145B NIR ships with no optical filter.

 

Benefits and features:

  • GigE Vision interface with Power over Ethernet option
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-5e or CAT-6)
  • Comprehensive I/O functionality for simplified system integration
  • Popular C-Mount lens mount
  • Easy camera mounting via standard M3 threads on top and bottom of housing or optional tripod adapter
  • Easy software integration with Allied Vision's Vimba SDK and compatibility to the most popular third party image-processing libraries.  

Options:

  • Available with Power over Ethernet (PoE) compliant interface
  • Available with CS-Mount or M12-Mount adapter
  • Available with Protection glass B 270 (ASG), IRC type Jenofilt 217 (IR cut filter), IRC Hoya C-5000 (IR cut filter), IRP RG715 (IR pass filter), IRP RG830 (IR pass filter)
  • Available with various angled-head housings or board level version
  • Available with white medical design

See the Modular Concept for lens mount, housing variants, optical filters, case design, and other modular options. See the Customization and OEM Solutions webpage for additional options. 

Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional
Resolution
1388 (H) × 1038 (V)
Sensor
Sony ICX285
Sensor type
CCD Progressive
Sensor size
Type 2/3
Pixel size
6.45 µm × 6.45 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
15.0 fps
ADC
12 Bit
Image buffer (RAM)
32 MByte
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
2 inputs, 2 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C ambient (without condensation)
Power requirements (DC)
8 to 30 VDC; PoE
Power consumption
4.2 W at 12 VDC; 4.9 W PoE
Mass
200 g; 210 g (PoE)
Body dimensions (L × W × H in mm)
86.4 × 44 × 29 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-003

Image optimization features: 

  • Auto gain (manual gain control: 0 to 33 dB; 1 dB increments)
  • Auto exposure (manual exposure control: ≈ 20 µs to 60 s, depending on NIR mode)
  • Binning
  • Black level (offset)
  • Decimation
  • Gamma correction
  • Three look-up tables (LUTs)
  • Region of interest (ROI), separate ROI for auto features
  • Three operating modes with higher NIR sensitivity or higher frame rates
  • ReverseX 

Camera control features:

  • Auto-iris (video type)
  • Event channel
  • Image chunk data
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO

Manta G-145B NIR is ideal for a wide range of applications including:

  • Machine vision, visible and NIR spectrum
  • Applications which require switching NIR sensitivity on/off 
  • Food inspection
  • Medical and healthcare
  • Microscopy
  • Intelligent traffic solutions (ITS) and Traffic monitoring

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Sony ICX285 CCD Progressive sensor graph

Data sheets and brochure

Camera installation, technical manual, and features

    Additional documents

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

     

    Manta Type A cameras: G-031, G-032, G-033, G-046, G-125, G-145, G-146, G-201, G-504

    Manta Type B cameras with CMOS sensors: G-040, G-158, G-223, G-235, G-319, G-419, G-507, G-895, G-1236

    Manta Type B cameras with CCD sensors: G-282, G-283, G-505, G-609, G-917

    Software and firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    GigE camera firmware is available on our Firmware webpage.