Mako U U-503

Mako U
U-503

  • ON Semi (Aptina) CMOS sensor
  • High frame rates
  • Ultra-compact
  • Extensively tested accessories

Mako U-503B with CMOS ON Semiconductor (Aptina) MT9P031 sensor

Mako U-503B is a monochrome USB3 Vision camera with the ON Semiconductor (Aptina) MT9P031 CMOS sensor with rolling shutter. All Mako USB cameras have the same compact housing with a form factor of 49.5 x 29 x 29 mm. Screw locks ensure a safe electrical connection even in harsh industrial environments.


Every model is powered over the USB interface and has opto-isolated I/Os. The GPIOs give Mako U maximum flexibility to adapt to specific needs. The two non-isolated GPIO lines are TTL-based and programmable as input or output.

 

Options:

  • Various IR cut/pass filters, protection glass, various lens mounts
Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
USB3 Vision
Resolution
2592 (H) × 1944 (V)
Sensor
ON Semi MT9P031
Sensor type
CMOS
Sensor size
Type 1/2.5
Pixel size
2.2 µm × 2.2 µm
Lens mount (default)
C-Mount, CS-Mount
Max. frame rate at full resolution
14 fps
ADC
12 Bit
Image buffer (RAM)
128 MByte
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.

Quantum efficiency at 529 nm
52 %
Temporal dark noise
7.0 eˉ
Saturation capacity
6200 eˉ
Dynamic range
58.6 dB
Absolute sensitivity threshold
7.4 eˉ
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12p
General purpose inputs/outputs (GPIOs)
TTL I/Os
2 programmable GPIOs
Opto-isolated I/Os
1 input, 1 output
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C (housing temperature)
Power requirements (DC)
Power over USB 3.0
Power consumption
1.9 W at 5 VDC
Mass
60 g
Body dimensions (L × W × H in mm)
49.5 × 29 × 29 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, incl. amendment 2015/863/EU (RoHS); FCC Class B
  • Defect pixel correction (on/off)
  • Region of interest (ROI)
  • Gain (manual control, 0 to 17 dB)
  • Exposure (manual control, 32 µs to 1.4 s)
  • Gamma correction
  • Reverse X
  • DeviceLinkThroughputLimit (easy bandwidth control)
  • Sync out modes: Waiting for a trigger, exposing, readout, imaging
  • Storable user sets

The Mako U is an inexpensive USB 3.0 camera with a compact housing. USB 3.0 technology has lower latency and jitter times with less CPU load than other camera interfaces.

Typical applications for Mako U cameras: 

  • Machine vision
  • Quality control
  • Inspection, surveillance
  • Industrial imaging

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

Camera installation, technical manual, and features

    Additional documents

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

    Software and firmware

    Vimba is our current future-proof SDK for Mako U cameras.