Mako G G-503

Mako G
G-503

  • ON Semiconductor CMOS sensor
  • Power over Ethernet
  • Switchable shutter modes
  • Ultra-compact design

Gigabit Ethernet camera, ON Semiconductor CMOS sensor, 14 fps

Mako G-503 is a 5.0 megapixel GigE machine vision camera that incorporates the high quality Type 1/2.5 (7.13 mm diagonal) ON Semiconductor MT9P031 (monochrome) / MT9P006 (color) CMOS sensor. At full resolution, this camera runs 14 frames per second. With a smaller region of interest, higher frame rates are possible. 

Mako G cameras have an ultra-compact form factor and the same mounting positions as many analog cameras. All models include Power over Ethernet (PoE), three opto-isolated outputs, and a 64 MB image buffer. The image quality profits from the precisely aligned sensor. By default monochrome models ship with no optical filter and color models ship with IRC Hoya C-5000 IR cut filter.

 

Benefits and features:

  • Monochrome (G-503B) and color (G-503C) models
  • GigE Vision interface with Power over Ethernet
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-5e or CAT-6)
  • Comprehensive I/O functionality for simplified system integration
  • Popular C-Mount lens mount
  • Easy camera mounting via standard M3 threads on top and bottom of housing or optional tripod adapter
  • Easy software integration with Allied Vision's Vimba SDK and compatibility to the most popular third party image-processing libraries.
  • Defect pixel masking feature with the Defect Mask Loader tool that allows you to manage a user defined defective pixel list to match your application and optimize the life cycle of the camera.

Options:

  • Available with CS-Mount or M12-Mount adapter
  • Available with Protection glass B 270 (ASG), IRC type Jenofilt 217 (IR cut filter), IRC Hoya C-5000 (IR cut filter), IRP RG715 (IR pass filter), IRP RG830 (IR pass filter)

See the Modular Concept for lens mount and optical filter options. 
See the Customization and OEM Solutions webpage for additional options. 

Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution
2592 (H) × 1944 (V)
Sensor
ON Semi MT9P031 / MT9P006
Sensor type
CMOS
Sensor size
Type 1/2.5
Pixel size
2.2 µm × 2.2 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
14 fps
ADC
12 Bit
Image buffer (RAM)
64 MByte
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.

Quantum efficiency at 529 nm
55 %
Temporal dark noise
7.5 eˉ
Saturation capacity
6000 eˉ
Dynamic range
57.6 dB
Absolute sensitivity threshold
8.0 eˉ
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
YUV color pixel formats
YUV411Packed, YUV422Packed, YUV444Packed
RGB color pixel formats
RGB8Packed, BGR8Packed
Raw pixel formats
BayerGR8, BayerGR12Packed, BayerGR12
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
1 input, 3 outputs
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C housing temperature
Power requirements (DC)
12 to 24 VDC AUX or 802.3at Type 1 PoE
Power consumption
2.0 W at 12 VDC; 2.2 W PoE
Mass
80 g
Body dimensions (L × W × H in mm)
60.5 × 29.2 × 29.2 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-003

Image optimization features:

  • Auto gain (manual gain control: 0 to 24 dB; 1 dB increments)
  • Auto exposure (31 µs to 1 s; 36.4 µs increments)
  • Auto white balance (G-503C only)
  • Binning
  • Color transformation, hue, saturation (G-503C only)
  • Decimation
  • Defect pixel masking (user defined with Defect Mask Loader tool)
  • Gamma correction
  • One look-up table (LUT)
  • Region of interest (ROI), separate ROI for auto features
  • Reverse X/Y

 Camera control features:

  • Event channel
  • Image chunk data
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Switchable Rolling, GlobalReset shutter modes
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Temperature monitoring (main board only)

Mako G-503 is suitable for a wide range of applications including:

  • Robotics
  • Quality control
  • Inspection, surveillance
  • Industrial imaging
  • Machine vision
  • Logistics

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

Camera installation, technical manual, and features

    Additional documents

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

    Software and firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    GigE camera firmware is available on our Firmware webpage.