Mako G G-030

Mako G
G-030

  • Trigger over Ethernet
  • Piecewise Linear HDR feature
  • IEEE 1588 PTP
  • Ultra-compact design

Compact machine vision camera with high frame rate

Mako G-030 is a 0.3 megapixel GigE machine vision camera that incorporates the high quality Type 1/3 (5.9 mm diagonal) CMOSIS/ams CMV300 CMOS sensor. At full resolution, this camera runs 309 frames per second. With a smaller region of interest, higher frame rates are possible. 

Mako cameras have the same ultra-compact form factor and the same mounting positions as many analog cameras. All models include Power over Ethernet, three opto-isolated outputs, and a 64 MB image buffer. The image quality profits from the precisely aligned sensor. By default monochrome models ship with no optical filter and color models ship with a Type Hoya C-5000 IR cut filter.

 

Benefits and features:

  • Monochrome (G-030B) and color (G-030C) models
  • GigE Vision interface with Power over Ethernet
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-6 recommended)
  • Comprehensive I/O functionality for simplified system integration
  • Trigger over Ethernet Action Commands allow for a single cable solution to reduce system cost
  • IEEE 1588 Precision Time Protocol allows for easy synchronization of multiple cameras and devices on network
  • Popular C-Mount lens mount
  • Easy camera mounting via standard M3 threads on top and bottom of housing or optional tripod adapter
  • Easy software integration with Allied Vision's Vimba Suite and compatibility to the most popular third party image-processing libraries
  • Defect pixel masking feature with the Defect Mask Loader tool that allows you to manage a user defined defective pixel list to match your application and optimize the life cycle of the camera.
  • Select between B 270 ASG protection glass and filter types: Jenofilt 217 IR cut filter, Hoya C-5000 IR cut filter, RG715 IR pass filter, or RG830 IR pass filter
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: August 05, 2020 | Last time repair service: February 28, 2026
Recommended successor:

Mako G G-040

Sensor: Sony IMX287
Frame rate: 286 fps

 

Resolution: 728 (H) × 544 (V)
Interface: GigE
   
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution
644 (H) × 484 (V)
Spectral range
300 to 1100 nm
Sensor
CMOSIS/ams CMV300
Sensor type
CMOS
Sensor size
Type 1/3
Pixel size
7.4 µm × 7.4 µm
Shutter mode
Global shutter
Lens mounts (available)
C-Mount, CS-Mount, S-Mount
Max. frame rate at full resolution
309 fps
ADC
12 Bit
Image buffer (RAM)
64 MByte
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.

Quantum efficiency at 529 nm
55 %
Temporal dark noise
12.9 eˉ
Saturation capacity
9300 eˉ
Dynamic range
56.7 dB
Absolute sensitivity threshold
13.4 eˉ
Output
Bit depth
8/12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
YUV color pixel formats
YUV411Packed, YUV422Packed, YUV444Packed
RGB color pixel formats
RGB8Packed, BGR8Packed
Raw pixel formats
BayerRG8, BayerRG12Packed, BayerRG12
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C housing temperature
Power requirements (DC)
12 to 24 VDC AUX or 802.3at Type 1 PoE
Power consumption
2.1 W at 12 VDC; 2.3 W PoE
Mass
80 g (with C-Mount)
Body dimensions (L × W × H in mm)
60.5 × 29.2 × 29.2 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-003

Image optimization features:

  • Auto gain (manual gain control: 0 to 26 dB; 1 dB increments)
  • Auto exposure (manual exposure control: 83 µs to 2 s; 1 µs increments)
  • Auto white balance (G-030C only)
  • Color correction, hue, saturation (G-030C only)
  • Decimation
  • Defect pixel masking (user defined with Defect Mask Loader tool)
  • Gamma correction
  • One look-up table
  • Piecewise Linear HDR mode
  • Region of interest, separate region for auto features
  • Reverse X/Y

Camera control features:

  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Temperature monitoring (main board only)
  • Trigger over Ethernet Action Commands

Mako G-030 is ideal for a wide range of applications including:

  • Robotics
  • Quality control
  • Inspection, surveillance
  • Industrial imaging
  • Machine vision
  • Logistics

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

Camera installation, technical manual, and features

  • Mako G QuickStart Guide V1.0.0The QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.
  • Mako G Technical Manual V4.4.5Find camera-specific information in the technical manual. See the Installation and hardware chapter for information on connecting your camera to a host computer.

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Vimba is our current future-proof SDK.

 

Other SDKs and tools are available on our Software downloads webpage.

 

GigE camera firmware is available on our Firmware webpage.