Guppy F-044

Guppy
F-044

  • IEEE 1394a camera
  • Lightweight
  • Robust design
  • Machine vision camera

Ultra-compact, inexpensive 0.4 Megapixel camera - interlaced, high sensitivity

The Guppy F-044B/F-044C is equipped with an ultra-sensitive interlaced CCD sensor - which makes the move from analog to digital cameras (e.g. quality control applications) very easy. Additionally, with the Guppy F-044B NIR, a version with enhanced NIR sensitivity is available. At full resolution, it runs at up to 25 frames per second. Higher frame rates can be reached by a smaller area of interest (AOI).

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: January 31, 2019 | Last time repair service: July 31, 2023
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 1394a - 400 Mb/s, 1 port
Resolution
752 (H) × 580 (V)
Sensor
Sony ICX419
Sensor type
CCD Interlaced
Sensor size
Type 1/2
Pixel size
8.6 µm × 8.3 µm
Lens mount (default)
C-Mount, CS-Mount
Max. frame rate at full resolution
25 fps
ADC
12 Bit
Output
Bit depth
8 Bit
Monochrome pixel formats
Mono8
RGB color pixel formats
n/a
Raw pixel formats
Raw8
General purpose inputs/outputs (GPIOs)
TTL I/Os
1 input, 3 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C
Power requirements (DC)
8 V to 36 V
Power consumption
<2 W (@ 12 VDC)
Mass
50 g
Body dimensions (L × W × H in mm)
48.2 × 30 × 30 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B
  • Look-up table (LUT)
  • Area of interest (AOI), separate AOI for auto features
  • Auto gain (0 to 24 dB)
  • Auto exposure (62 µs to 67 s)
  • Auto white balance
  • Storable user sets

Due to the very sensitive interlaced sensor, the Guppy F-044B/F-044C is a very inexpensive, easy solution for the switch from analog to digital cameras, e.g for quality control. The Guppy F-044B NIR version has enhanced near infrared sensitivity.

  • Machine vision
  • Quality control 
  • Industrial inspection
  • Robotics
  • Security and surveillance
  • Pharma
  • Semiconductor inspection
  • ITS/Traffic monitoring

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Sony ICX419 CCD Interlaced sensor graph

Data sheets

Camera installation and technical manual

Additional documentation

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Vimba is our current future-proof SDK.

 

You can also download legacy software for 1394 cameras.

 

To obtain firmware for your 1394 camera, please contact our technical support team.