Guppy F-036

Guppy
F-036

  • IEEE 1394a camera
  • Lightweight
  • Robust design
  • Machine vision camera

Ultra-compact, inexpensive high contrast VGA camera with HDR mode

The Guppy F-036B/F-036C is an ultra-compact, inexpensive VGA camera for applications with high contrasts. It is equipped with a CMOS sensor by ON Semiconductor (Aptina) which supports the High Dynamic Range (HDR) mode. At full resolution, it runs at up to 58 frames per second. Higher frame rates can be reached by a smaller area of interest (AOI).

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: January 31, 2019 | Last time repair service: July 31, 2023
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 1394a - 400 Mb/s, 1 port
Resolution
752 (H) × 480 (V)
Sensor
ON Semi MT9V022
Sensor type
CMOS
Sensor size
Type 1/3
Pixel size
6 µm x 6 µm
Lens mount (default)
C-Mount, CS-Mount
Max. frame rate at full resolution
64 fps
ADC
10 Bit
Output
Bit depth
8 Bit
Monochrome pixel formats
Mono8
Raw pixel formats
Raw8
General purpose inputs/outputs (GPIOs)
TTL I/Os
1 input, 3 outputs
RS232
1
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C
Power requirements (DC)
8 V to 36 V
Power consumption
<2 W (@ 12 VDC)
Mass
50 g
Body dimensions (L × W × H in mm)
48.2 × 30 × 30 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B
  • High Dynamic Range (HDR) mode
  • Reverse X/Y
  • Look-up table (LUT)
  • Binning
  • Area of interest (AOI), separate AOI for auto features
  • Auto gain (0 to 12 dB)
  • Auto exposure (179 µs to 979 ms)
  • Auto white balance
  • Storable user sets

The CMOS sensor of the Guppy F-036B/F-036C has no blooming and supports the High Dynamic Range (HDR) mode. For this reason, this FireWire camera is made for applications with intense illumination and high contrasts.

  • Surveillance and Security
  • Inspection and Control
  • Robotics
  • ITS/Traffic monitoring
  • Applications with high contrasts

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Micron/Aptina MT9V022 CMOS Progressive sensor graph

Data sheets

Camera installation and technical manual

Additional documentation

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Vimba is our current future-proof SDK.

 

You can also download legacy software for 1394 cameras.

 

To obtain firmware for your 1394 camera, please contact our technical support team.