Guppy PRO F-503

Guppy PRO
F-503

  • Compact 5 MP camera
  • ON Semiconductor (Aptina) CMOS sensor
  • Excellent price/performance
  • 13 fps

Industrial CMOS camera, 5 Megapixels

The Guppy PRO F-503B/F-503C is an industrial CMOS camera with 5 Megapixel resolution. It is equipped with an ON Semiconductor (Aptina) sensor and runs 13 frames per second at full resolution.

 

Options:

  • Various IR cut/pass filters
  • White medical housing
Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 1394b - 800 Mb/s, 1 port
Resolution
2588 (H) × 1940 (V)
Sensor
ON Semi MT9P031
Sensor type
CMOS
Sensor size
Type 1/2.5
Pixel size
2.2 µm × 2.2 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
13 fps
ADC
12 Bit
Output
Bit depth
8-12 Bit
Monochrome pixel formats
8/12/16
Raw pixel formats
8/12/16
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
1/3
Operating conditions/dimensions
Operating temperature
+5 °C to +45 °C
Power requirements (DC)
8 V to 36 V
Power consumption
<3.5 W (@ 12 VDC)
Mass
80 g
Body dimensions (L × W × H in mm)
44.8 × 29 × 29 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B
  • Look-up table (LUT)
  • Gamma correction
  • Color correction
  • Defect pixel correction
  • Area of interest (AOI), separate AOI for auto features
  • Binning (monochrome and color)
  • Low-noise binning
  • Sub-sampling
  • Image mirror H+V (color version only horizontal)
  • Auto gain (manual gain control: 0 to 18.06 dB)
  • Auto exposure (20 µs to 22.3 s)
  • Trigger with edge mode and programmable delay
  • Storable user sets

Scope of delivery

  • Camera and IEEE 1394b cable (other configurations on request)

Thanks to the CMOS sensor and 5 Megapixel resolution, the Guppy PRO F-503B/F-503C is an industrial CMOS camera with a high performance and a very attractive price.

Applications:

  • Industrial inspection with high resolution
  • Robotics
  • Logistics
  • Pharmaceutical industry
  • Multimedia
  • ITS/Traffic monitoring

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets

Camera installation and technical manual

Additional documentation

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Vimba is our current future-proof SDK.

 

You can also download legacy software for 1394 cameras.

 

To obtain firmware for your 1394 camera, please contact our technical support team.