Goldeye G-032 Cool

Goldeye

G-032 Cool

  • GigE Vision SWIR camera
  • Power over Ethernet (PoE+)
  • Very strong sensor cooling

Goldeye G-032 TEC cooled InGaAs camera

 

The Goldeye G-032 SWIR Cool is a short-wave infrared camera that is optimized for scientific grade applications often requiring long exposure times. To enable low-noise imaging in the spectral range from 900 nm to 1700 nm the camera is equipped with a nitrogen filled cooling chamber and enables via the dual-stage thermo-electric cooler (TEC) a very strong sensor cooling of up to -60 °C towards the housing temperature.

The standardized GigE Vision interface and comprehensive I/O control options simplify the connection to many software solution and the synchronization with other system components.

In addition several automated on-board image correction features contribute to the Goldeye's outstanding image quality.

 

Reveal more of the invisible with Goldeye SWIR cameras!

 

Benefits and features

  • Very strong sensor cooling for low-noise imaging with long exposure times
  • GigE Vision interface with PoE+
  • Comprehensive I/O control options
  • Automated on-board image correction
  • Extended operating temperature range

Options

  • Available with C-Mount, F-Mount, M42-Mount
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3at (PoE+)
Resolution
636 (H) × 508 (V)
Sensor
InGaAs FPA 636 x 508
Sensor type
InGaAs
Sensor Size
No standard size
Cell size
25 µm x 25 µm
Lens mount
C-Mount, F-Mount, M42-Mount
Frame rate
100 fps
ADC
14 Bit
Image buffer (RAM)
256 MByte
Output
Bit depth
8 - 14 Bit
Mono modes
Mono8, Mono12, Mono12Packed, Mono14
General purpose inputs/outputs (GPIOs)
TTL I/Os
LVTTL I/Os: 1 Input, 1 Output
Opto-isolated I/Os
1 Input, 2 Outputs
RS-232
115 200 Baud, 8N1 (adjustable)
Operating conditions/dimensions
Operating temperature
-20 °C to +55 °C (Case)
Power requirements (DC)
10.8 V to 30.0 V or via PoE+
Power consumption (@12 V)
19 W (@ 12 V DC), 22 W (@ PoE+)
Mass
810 g (w/ C-Mount adapter)
Body dimensions (L × W × H in mm)
90 × 80 × 80
Regulations
CE (2004/108/EC), RoHS (2011/65/EU), WEEE (2012/19/EU), FCC Class B

IR-specific features (camera and sensor)

  • Integrated correction data sets, compensation of sensor inhomogeneity and underlying structure (non-uniformity correction, NUC )
  • Defect pixel correction
  • Background correction
  • Automated and manual sensor temperature management via TEC Features
  • Temperature status indicator
  • Temperature specific events

General features

  • Automatic exposure time control
  • Gain (analog)
  • I/O configuration and trigger control
  • Stream hold (deferred image output)
  • Storable user sets
  • Firmware update in the field

Goldeye cameras are compatible with Allied Vision's Vimba SDK. Moreover, in combination with Allied Vision’s AcquireControl software, extensive image analysis functions are available:

  • Pseudo color LUT with several color profiles
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

Goldeye cameras are very sensitive in the SWIR spectrum. They can be used in an extended operating temperature range. Thanks to TEC cooling and integrated image correction, Goldeye cameras achieve an outstanding image quality with little noise and a high dynamic range. They are well-suited for many typical SWIR applications in various industry branches:

  • Semiconductor industry: solar cell and chip inspection
  • Recyling industry: plastics sorting
  • Medical imaging, sciences: hyperspectral imaging, microscopy, OCT
  • Metal and glass industry: thermal imaging of hot objects (250 °C to 800 °C)
  • Agriculture industry: airborne remote sensing
  • Printing industry: banknote inspection
  • Electronics industry: laser beam profiling
  • Surveillance and security: vision enhancement (e.g., through fog or night vision)

 

White Paper
To learn more about typical application fields for SWIR cameras, download our White Paper:
Seeing beyond the visible – short-wave infrared (SWIR) cameras offer new application fields in machine vision

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor Size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   
Interface cables
Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   
Interface cards
Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   
Trigger, I/O & power cables
Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Hub & Repeater
Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   
Tripod adapters
Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Power supplies
Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
InGaAs FPA 636 x 508 InGaAs sensor graph

Datasheets and brochures

Camera installation, technical manual, and features

Additional documents

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: http://www.ida-step.net/

Software and firmware

Vimba is our current future-proof SDK.

 

AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

 

To obtain firmware for your Goldeye camera, please contact our technical support team.