Goldeye G1 P-032 SWIR

Goldeye G1
P-032 SWIR

  • Goldeye P-032 SWIR SWIR camera with InGaAs sensor, 636 × 508 pixels, Peltier cooling

SWIR camera with InGaAs sensor, 636 x 508 pixels, Peltier cooling

 

The Goldeye P-032 is an SWIR (short-wave infrared) camera. It has a spectral response from 900 nm to 1700 nm. Its InGaAs sensor features high sensitivity, very good linearity, and a high damage threshold against intense illumination. The camera comes standard with Peltier cooling. The Peltier cooling is ideal for applications with long exposure times, or for exact temperature measurements. The image quality benefits from numerous image preprocessing features.

 

Benefits and features:

  • InGaAs sensor, spectral range 900 nm to 1700 nm (SWIR, short-wave infrared)
  • 25 μm x 25 μm cell size, effective chip size 15.9 mm x 12.7 mm
  • 14-bit digital processing
  • 30 fps (30 Hz)
  • Peltier cooling for long exposure times and exact temperature measurements
  • GigE Vision, also available with Camera Link interface

 

Options:

  • C-Mount or F-Mount

 

Models:

Goldeye P-032 SWIR Cool (GigE Vision)
Goldeye CL-032 SWIR Cool (Camera Link)

Bookmarked Bookmark it!
Contact sales
Availability: Not for new designs
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
636 (H) × 508 (V)
Sensor
InGaAs FPA 636 × 508
Sensor type
InGaAs
Sensor size
No standard size
Pixel size
25 µm × 25 µm
Lens mount (default)
C-Mount, F-Mount, M42-Mount
Max. frame rate at full resolution
30 fps
ADC
14 Bit
Output
Bit depth
12 Bit
Monochrome pixel formats
Mono12
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to +35 °C
Power requirements (DC)
12 V
Power consumption
15.6 W @ 12 VDC
Mass
1110 g (C-Mount)
Body dimensions (L × W × H in mm)
115.8 × 90 × 99 (C-Mount)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Switchable gain, factor 20 at short exposure times
  • Exposure time 5 µs to 1 s
  • Shipped with built-in correction data sets
  • Gain/offset correction (NUC / non-uniformity correction) for each pixel
  • Factory adjusted bad pixel correction
  • Background (FPN) correction
  • Continuous mode (image acquisition with maximum frame rate)
  • Image On Demand mode (triggered image acquisition)

In combination with Allied Vision's AcquireControl software, extensive image analysis functions are available:

  • Pseudo color LUT with several color profiles
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

Goldeye SWIR cameras are very sensitive in the short-wave infrared spectrum, show excellent linearity, and tolerate intense illumination. They are the perfect choice for numerous SWIR applications:

  • SWIR imaging
  • Thermal imaging of hot objects (in a range of 250°C to 800°C)
  • Imaging spectroscopy
  • Laser beam profiling
  • Plastic sorting
  • Semiconductor inspection
  • Water or moisture detection
  • Medical science and biology
  • Vision enhancement

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
InGaAs FPA 636 x 508 InGaAs sensor graph

Data sheets and brochures

Camera installation, technical manual, and features

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

Additional documents

Software and firmware

Vimba is our current future-proof SDK.

 

AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

 

To obtain firmware for your Goldeye camera, please contact our technical support team.