Goldeye G1 P-008 SWIR

Goldeye G1
P-008 SWIR

  • Goldeye P-008 SWIR SWIR camera with InGaAs sensor, 320 × 256 pixels, optional cooling

SWIR camera with InGaAs sensor, 320 x 256 pixels, optional cooling

 

The Goldeye P-008 SWIR is a camera for short-wave infrared applications. It has a spectral response from 900 nm to 1700 nm. Its InGaAs sensor features high sensitivity, very good linearity, and a high damage threshold against intense illumination. The camera is optionally available with Peltier cooling. The Peltier cooling option is recommended for applications with long exposure times, or for exact temperature measurements.

 

Benefits and features:

  • InGaAs sensor, spectral range 900 nm to 1700 nm (SWIR)
  • 30 μm x 30 μm cell size, effective chip size 9.6 mm x 7.68 mm 
  • Excellent Quantum Efficiency at 1.0 μm -1.6 μm
  • 118 fps at full resolution or 186 fps with reduced resolution (320 x 160)
  • C-Mount, compatible with standard machine vision lenses
  • GigE Vision, also available with Camera Link interface

 

Options:

  • Peltier cooling for long exposure times and exact temperature measurements

 

Models:

Goldeye P-008 SWIR (GigE Vision)
Goldeye P-008 SWIR Cool (GigE Vision)
Goldeye CL-008 SWIR (Camera Link)
Goldeye CL-008 SWIR Cool (Camera Link)

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
320 (H) × 256 (V)
Sensor
InGaAs FPA 320 × 256
Sensor type
InGaAs
Sensor size
No standard size
Pixel size
30 µm × 30 µm
Lens mount (default)
C-Mount, F-Mount, M42-Mount
Max. frame rate at full resolution
118 fps
ADC
14 Bit
Output
Bit depth
12 Bit
Monochrome pixel formats
Mono12
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to +30 °C, Cool: 0 °C to +40°C
Power requirements (DC)
12 V
Power consumption
7.2 W @ 12 VDC / Cool: 33.6 W @ 12 VDC
Mass
660 g /Cool: 1420 g
Body dimensions (L × W × H in mm)
89 × 90 × 71 / Cool: 116 × 90 × 99
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Switchable gain, factor 10 with short exposure times
    • Exposure time 5 µs to 100 ms (Goldeye P/CL-008 LWIR)
    • Exposure time 5 µs to 1 s (Goldeye P/CL-008 LWIR Cool)
  • Shipped with built-in correction data sets
  • Gain/offset correction (NUC/non-uniformity correction) for each pixel
  • Factory adjusted bad pixel correction
  • Background (FPN) correction
  • Continuous mode (image acquisition with maximum frame rate)
  • Image On Demand mode (triggered image acquisition)

In combination with AVT’s AcquireControl software, extensive image analysis functions are available:

  • Pseudo color LUT with several color profiles
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

Goldeye SWIR cameras are very sensitive in the short-wave infrared spectrum, show excellent linearity, and tolerate intense illumination. They are the perfect choice for numerous SWIR applications:

  • Short-wave infrared imaging
  • Thermal imaging of hot objects (in a range from 250°C to 800°C)
  • Semiconductor inspection
  • Water or moisture detection
  • Imaging spectroscopy
  • Laser beam profiling
  • Plastic sorting
  • Medical science and biology
  • Vision enhancement

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
InGaAs FPA 320 x 256 InGaAs sensor graph

Data sheets and brochures

Camera installation, technical manual, and features

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

Additional documents

Software and firmware

Vimba is our current future-proof SDK.

 

AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

 

To obtain firmware for your Goldeye camera, please contact our technical support team.