Goldeye G1 CL-032 SWIR

Goldeye G1
CL-032 SWIR

  • Goldeye CL-032 SWIR NIR camera with InGaAs sensor, 636 × 508 pixels, Peltier cooling

NIR camera with InGaAs sensor, 636 x 508 pixels, Peltier cooling

 

The Goldeye CL-032 NIR is an NIR (near-infrared) camera. It has a spectral response from 900 nm to 1700 nm. Its InGaAs sensor features high sensitivity, very good linearity, and a high damage threshold against intense illumination. The camera is available with Peltier cooling. The Peltier cooling is ideal for applications with long exposure times, or for exact temperature measurements.

 

Benefits and features:

  • InGaAs sensor, spectral range 900 nm to 1700 nm (NIR, near-infrared)
  • 14-bit digital processing
  • Camera Link interface
  • 30 fps/30 Hz
  • Peltier cooling for long exposure times and exact temperature measurements
  • C-Mount (Goldeye CL-32 NIR Cool)
  • F-Mount (Goldeye CL-032 NIR F-Mount Cool)

 

 

Models:

Goldeye CL-032 NIR Cool

Bookmarked Bookmark it!
Contact sales
Availability: Coming soon
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
Camera Link Base
Resolution
636 (H) × 508 (V)
Sensor
InGaAs FPA 636 × 508
Sensor type
InGaAs
Sensor size
No standard size
Pixel size
25 µm × 25 µm
Lens mount (default)
C-Mount, F-Mount
Max. frame rate at full resolution
30 fps
Output
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Gain, up to factor 20 at short exposure times
  • Exposure time 64 µs to 1 s
  • Shipped with built-in correction data sets
  • Gain/offset correction (NUC / non-uniformity correction) for each pixel
  • Bad pixel correction
  • Background (FPN) correction
  • Continuous mode (image acquisition with maximum frame rate)
  • Image On Demand mode (triggered image acquisition)


In combination with Allied Vision’s AcquireControl software, extensive image analysis functions are available:

  • Pseudo color LUT with several color profiles
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

Goldeye NIR cameras are very sensitive in the NIR spectrum, show excellent linearity, and tolerate intense illumination. They are the perfect choice for numerous NIR applications:

  • Near-infrared imaging
  • Thermal imaging of hot objects (in a range of 250°C to 800°C)
  • Imaging spectroscopy
  • Laser beam profiling
  • Sorting according to plastic
  • Semiconductor inspection
  • Water or moisture detection
  • Medical science and biology
  • Vision enhancement

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
InGaAs FPA 636 x 508 InGaAs sensor graph

Data sheets and brochures

Camera installation, technical manual, and features

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

Additional documents

Software and firmware

Vimba is our current future-proof SDK.

 

AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

 

To obtain firmware for your Goldeye camera, please contact our technical support team.