Bonito CL-400

Bonito
CL-400

  • High speed camera
  • Compact Design
  • Robust, lightweight housing
  • Very low power consumption

High Speed camera, 4 Megapixels with 386 fps, Camera Link

 

The Bonito CL-400B/C is a high speed camera with excellent image quality and a robust metal housing. It comes with a very sensitive CMOS sensor with global shutter. This high speed camera runs 386 fps at 4 Megapixel resolution. Considerably higher frame rates can be reached with a smaller ROI (region of interest).

 

Benefits and features:

  • High speed camera, 386 fps at 2320 x 1726 pixels
  • Global shutter CMOS sensor (excellent sensitivity due to microlenses)
  • Robust and lightweight aluminum housing
  • High data rates, 2 x 10-tap Camera Link Full+
  • Very low power consumption, 4.2 W

 

Options:

  • Available with C- / F- / EF-Mount
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: September 30, 2019 | Last time repair service: March 31, 2024
Recommended successor:

Bonito PRO X-1250

Sensor: ON Semi PYTHON 12K
Framerate: 142.6 fps

 

Auflösung: 4096 (H) × 3072 (V)
Interface:
   

Bonito PRO X-1250B NIR

Sensor: ON Semi PYTHON 12K NIR
Framerate: 142.6 fps

 

Auflösung: 4096 (H) × 3072 (V)
Interface:
   

Bonito PRO X-2620

Sensor: ON Semi PYTHON 25K
Framerate: 79.7 fps

 

Auflösung: 5120 (H) × 5120 (V)
Interface:
   

Bonito PRO X-2620B NIR

Sensor: ON Semi PYTHON 25K NIR
Framerate: 79.7 fps

 

Auflösung: 5120 (H) × 5120 (V)
Interface:
   
More models
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
2 x 10-tap Camera Link Full+
Resolution
2320 (H) × 1726 (V)
Sensor
CMOS Sensor 4 MPixel
Sensor type
CMOS
Sensor size
Type 4/3
Pixel size
7 µm × 7 µm
Lens mount (default)
C-Mount, EF-Mount, F-Mount
Max. frame rate at full resolution
386 fps
ADC
10 Bit
Output
Bit depth
8 Bit
Monochrome pixel formats
Mono8
General purpose inputs/outputs (GPIOs)
Opto-isolated I/Os
1 in, 1 out
Operating conditions/dimensions
Operating temperature
0°C to +45 °C
Power requirements (DC)
12 V
Power consumption
4.2 W @ 12 VDC
Mass
360 g (C-Mount)
Body dimensions (L × W × H in mm)
44.2 × 80 × 70 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Region of interest (ROI)
  • Fixed pattern noise (FPN) correction
  • Digital gain (selects 8 of 10 bits for output)
  • Offset (brightness)
  • Exposure time: 1.5 µs, up to 1 s (recommended), > 1s also possible
  • Two readout modes:
    • 386 fps with two 10-tap Camera Link outputs
    • 193 fps with one 10-tap Camera Link output
  • Continuous mode (image acquisition with maximum frame rate)
  • Image on demand mode (triggered image acquisition)

The Bonito CL-400B/C high speed camera is the perfect choice for applications which require a very fast frame rate and excellent image quality. Its global shutter CMOS sensor is ideally suited for high-resolution motion capture. The camera transmits the images to the frame grabber in real-time. Another benefit is the robust, lightweight, and very compact housing.

Typical applications:

  • Applications with high demands on image quality and very fast frame rates
  • Motion capture with high resolution
  • 3D recordings of still and moving objects
  • Science and research
  • Medical imaging
  • High speed imaging in general

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
CMOS Sensor 4 MPixel CMOS Progressive sensor graph

Data sheets

Technical manual

    Software and firmware

    Our DeviceConfig and BonitoDemo tools enable to configure and set up Bonito cameras.

     

    To obtain firmware for your Bonito camera, please contact our technical support team.