Bonito PRO X-1250

Bonito PRO
X-1250

  • Latest CMOS sensor
  • CXP-6 speed
  • PoCXP
  • 142.6 fps at full resolution

12.5 Megapixel CMOS camera for wide temperature ranges - CoaXPress

The Bonito PRO is Allied Vision’s brand new high-bandwidth camera series with a CoaXPress interface. Equipped with four DIN 1.0/2.3 connectors the camera is capable to transmit 25 Gbps via quad CXP-6 (6.25 Gbps) high-speed connections. The Bonito PRO features a rugged, fan-less housing design and its powerful feature set make this camera an ideal choice for high-definition imaging applications demanding high-throughput, robustness, and system design-in flexibility. By default, monochrome models ship with no optical filter and color models ship with a Type IRC30 IR cut filter.

 

Benefits and features

  • Monochrome (X-1250B) and color (X-1250C) models
  • Extended feature set with Sequencer Control and Multiple Region of Interest selection to support advanced imaging applications
  • On-board Defect Pixel and 2D Fixed Pattern Noise Correction for improved image quality
  • Simplified firmware update in the field via interface cables using GenICam File Access
  • Robust, fan-less design for industrial imaging applications
  • Heat-dissipation optimized housing to reduce image noise
  • Build-in tripod adapter and multiple mounting holes for eased system integration
  • DIN 1.0/2.3 CoaXPress connectors for secure operation in industrial environments
  • Single cable solution using Trigger and Power over CoaXPress
  • Comprehensive I/O functionality for extended control of connected system components
  • Select between B 270 ASG protection glass and filter types: IRC30 IR cut filter or Schneider 486 IR cut filter 

See the Modular Concept for lens mount and optical filters options. See the Customization and OEM Solutions webpage for additional options.

 

 

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: October 31, 2020 | Last time repair service: Aril 30, 2026
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
CoaXPress (CXP-6) 4 DIN
Resolution
4096 (H) × 3072 (V)
Sensor
ON Semi PYTHON 12K
Sensor type
CMOS
Sensor size
Type 4/3
Pixel size
4.5 µm × 4.5 µm
Shutter mode
Global shutter
Lens mounts (available)
F-Mount, F-Mount PA, EF-Mount PA, M42-Mount, M42-Mount PA
Max. frame rate at full resolution
142.6 fps
ADC
10 Bit
Non-volatile memory (Flash)
1024 KB
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured without optical filter.

Quantum efficiency at 529 nm
53 %
Temporal dark noise
19.8 eˉ
Saturation capacity
7600 eˉ
Dynamic range
51.3 dB
Absolute sensitivity threshold
20.5 eˉ
Output
Bit depth
10 Bit
Monochrome pixel formats
Mono8, Mono10
Raw pixel formats
BayerRG8, BayerRG10
Operating conditions/dimensions
Operating temperature
-20 °C to +70 °C housing (without condensation)
Power requirements (DC)
24 VDC; PoCXP
Power consumption
External power: 15.7 W at 24 VDC | Power over CoaXPress: 15.7 W
Mass
500 g (with F-Mount)
Body dimensions (L × W × H in mm)
114.9 × 70 × 70 (with F-Mount and connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-3 (B)

Image optimization features:

  • Auto gain (manual gain control: 0 to 22 dB)
  • Auto exposure (manual exposure control: 1 µs to 1 s)
  • Auto white balance (X-1250C only)
  • Binning (horizontal and/or vertical), (sum or average)
  • Decimation X/Y
  • Gamma correction
  • Three look-up tables
  • Defect Pixel Correction
  • Fixed Pattern Noise Correction

Camera control features:

  • Multiple region of interest
  • Sequencer Control
  • Trigger over CoaXPress
  • EF lens control (order option -18)
  • Storable user sets
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Temperature monitoring (main board and sensor board)

Bonito PRO X-1250 is ideal for a wide range of applications including:

  • Automated Optical Inspection of flat panel displays, PCB/electronics, printings 
  • 2D/3D Surface Inspection (for example, glass)
  • Aerial imaging

    Lenses

    Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

    Lens
    Manufacturer
    Mount
    Focal Length
    F-Stop
    Sensor size
    Bookmark
    {{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
    {{lens.manufacturer.title}}
    {{lens.mount.title}}
    {{lens.focalLength}} mm
    {{lens.fStop.title}}
    {{lens.sensorSize.title}}
       

    Interface connections

    Interface Connection
    Description
    Camera Interface
    Bookmark
    {{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
    {{interfaceCable.description}}
    {{joinObjects(interfaceCable.cameraInterfacefilter)}}
       

    Interface cards

    Interface Card
    Description
    Camera Interface
    Bookmark
    {{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
    {{interfaceCard.description}}
    {{joinObjects(interfaceCard.cameraInterfacefilter)}}
       

    Trigger, I/O & power cables

    Cable
    Description
    Camera Family
    Bookmark
    {{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
    {{trigger.description}}
    {{series.title}}{{$last ? '' : ', '}}
       

    Hub & Repeater

    Hub & Repeater
    Description
    Camera Interface
    Bookmark
    {{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
    {{networking.description}}
    {{joinObjects(networking.cameraInterfacefilter)}}
       

    Tripod adapters

    Tripod Adapter
    Description
    Camera Family
    Bookmark
    {{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
    {{tripodAdapter.description}}
    {{series.title}}{{$last ? '' : ', '}}
       

    Power supplies

    Power Supply
    Description
    Camera Family
    Bookmark
    {{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
    {{powerSupply.description}}
    {{series.title}}{{$last ? '' : ', '}}
       

    Data sheets and brochure

    Allied Vision Camera Line-up Brochure

    • Allied Vision Camera Line-Up V5.3.2From ultra-compact affordable cameras to high-performance models packed with special features, Allied Vision has a camera solution for every possible requirement.

    Camera installation, technical manual, and features

    Bonito PRO QuickStart Guide

    • Bonito PRO QuickStart GuideThe QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.

    Additional documents

    Modular Concept

    Application Notes

    3D CAD files (STEP)

    Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/