Bigeye P P-629

Bigeye P
P-629

  • High quantum efficiency
  • Sensitivity up to 1 µm wavelength
  • 6 Megapixel Full Frame sensor

Cooled 6 Megapixel Full Frame CCD camera

 

The Bigeye P-629B is a cooled CCD camera with a sensitive full-frame sensor. The camera is distinguished by a high quantum efficiency both in the visible and in the NIR spectrum up to 1 µm wavelength. The sensor temperature is stabilized to +5°C, this ensures low noise and a constant dark current for high-precision image acquisition. The camera can operate with its internal long-live electromechanical shutter, or with external impulse light sources and constantly opened shutter.

 

Benefits and features:

  • 6 Megapixel OnSemi Full Frame CCD sensor, cooled to +5°C (stabilized), high QE (quantum efficiency) in the visible and NIR range, built-in electromechanical long-live shutter 
  • 14-bit signal processing and output

 

 

Models:

Bigeye P-629B Cool (GigE)

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
3072 (H) × 2048 (V)
Sensor
ON Semi KAF-6303E
Sensor type
CCD Progressive
Sensor size
Type 35 mm
Pixel size
9.0 µm × 9.0 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
0.67 fps
ADC
14 Bit
Output
Bit depth
14 Bit
Monochrome pixel formats
Mono8, Mono10, Mono12, Mono14, Mono16
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to 35 °C
Power requirements (DC)
12 V
Power consumption
33.6 W @ 12 VDC
Mass
1460 g
Body dimensions (L × W × H in mm)
141.75 × 90 × 109 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Binning (2 x 2)
  • Manual gain, 6 dB
  • Exposure time 50 ms to 30 minutes
  • Background correction
  • Continuous mode (image acquisition with maximum frame rate)
  • Image on demand mode (triggered image acquisition)

In combination with Allied Vision’s AcquireControl software, extensive image analysis functions are available:

  • BCG LUT (brightness, contrast, gamma)
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

The Bigeye P-629B Cool is a low noise CCD camera with an invincible signal/noise ratio. It is best suited for applications with the highest demands on image quality. The spectral range of its sensor covers both the visible and the NIR spectral range. Due to the Peltier cooling, the camera is ideal for image acquisition with long exposure times.
Typical applications:

  • Low-noise imaging (industrial and scientific imaging)
  • Image acquisition with long exposure times
  • Non-destructive evaluation of photosensitive objects

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
OnSemi KAF-6303E CCD Progressive sensor graph

Data sheets

Camera installation and technical manual

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

    Additional documents

    Software and Firmware

    AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.