Bigeye P P-629 NIR

Bigeye P
P-629 NIR

  • High quantum efficiency
  • Sensitivity up to 1 µm wavelength
  • 6 Megapixel Full Frame sensor

Cooled 6 Megapixel camera for visible + NIR spectrum, Full Frame CCD

 

The Bigeye P-629B NIR Cool includes a sensitive Full Frame sensor. The camera is distinguished by a high quantum efficiency both in the visible and in the NIR spectrum up to 1 µm wavelength. The sensor temperature is stabilized to +5°C, this ensures low noise and a constant dark current for high-precision image acquisition. The camera can operate with its internal long-live electromechanical shutter, or with external impulse light sources and constantly opened shutter.

 

Benefits and Features:

  • 6 Megapixel OnSemi Full Frame CCD sensor, cooled to +5°C (stabilized), high QE (quantum efficiency) in the visible and NIR range, built-in electromechanical long-live shutter, 14-bit signal processing and output

 

Models:

Bigeye P-629B NIR Cool (GigE)

Bookmarked Bookmark it!
Contact sales
Availability: Not for new designs
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution
3072 (H) × 2048 (V)
Sensor
ON Semi KAF-6303E
Sensor type
CCD Progressive
Sensor size
Type 35 mm
Pixel size
9.0 µm × 9.0 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
0.67 fps
ADC
14 Bit
Output
Bit depth
14 Bit
Monochrome pixel formats
Mono8, Mono10, Mono12, Mono14, Mono16
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to +35 °C
Power requirements (DC)
12 V
Power consumption
33.6 W @ 12 VDC
Mass
1460 g
Body dimensions (L × W × H in mm)
141.75 × 90 × 109 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS); FCC Class B
  • Binning (2 x 2)
  • Manual gain, 6 dB
  • Exposure time 50 ms to 30 minutes
  • Background correction
  • Continuous mode (image acquisition with maximum frame rate)
  • Image on demand mode (triggered image acquisition)

In combination with Allied Vision’s AcquireControl software, extensive image analysis functions are available:

  • BCG LUT (brightness, contrast, gamma)
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

The Bigeye P-629B NIR Cool is optimal for image acquisition both in the visible and in the NIR spectral range. For this reason, applications which require sensitivity in the visible spectrum and in the NIR spectrum can be realized with just one camera.
Applications:

  • Machine vision, visible and NIR spectrum
  • Food inspection
  • Medical and healthcare
  • Microscopy
  • Solar cell/wafer inspection, visible and NIR:
    • Glass inspection
    • Assembling inspection
    • Electroluminescence
    • Micro cracks detection
    • Defects
    • Efficiency

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
OnSemi KAF-6303E CCD Progressive sensor graph

Data sheets

Camera installation and technical manual

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

    Additional documents

    Software and Firmware

    AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.