Bigeye P P-132

Bigeye P
P-132

  • Superior image quality
  • Outstanding signal/noise ratio
  • Peltier cooling -20°C

Low noise CCD camera with Sony ICX285, Peltier cooling -20°C

 

The Bigeye P-132B/C is a low noise CCD camera. It is designed to produce superior image quality with an outstanding signal/noise ratio. This camera is well suited for a wide variety of applications. The compact, robust metal housing of the cooled cameras has a hermetically sealed vacuum section. It ensures maintenance-free operation for many years even under rough conditions.

 

Benefits and features:

  • Sony ICX285 EXview HAD CCD sensor, 12.5 fps at max. resolution, 25 fps with binning, Exposure time 100 µs sec to 1000 seconds, Superior signal/noise ratio, designed for best image quality
  • The cooled version (-20°C absolute) is ideal for long exposure times

 

Models:

Bigeye P-132B/C Cool (mono or color, Peltier cooling -20°C absolute), GigE

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
1280 (H) × 1024 (V)
Sensor
Sony ICX285
Sensor type
CCD Progressive
Sensor size
Type 2/3
Pixel size
6.45 µm × 6.45 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
12.5 fps
ADC
14 Bit
Output
Bit depth
12 Bit
Monochrome pixel formats
Mono8, Mono10, Mono12
Raw pixel formats
BayerGB8, BayerGB10, BayerGB12
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to +35 °C
Power requirements (DC)
12 V
Power consumption
33.6 W @ 12 VDC
Mass
1340 g (Cool)
Body dimensions (L × W × H in mm)
111 × 90 × 99 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Binning (1 x 2, Cool: 2 x 2)
  • Gain (6 dB)
  • Exposure time 100 µs to 1000 seconds
  • Background correction
  • Continuous mode (image acquisition with maximum frame rate)
  • Image on Demand mode (triggered image acquisition)

In combination with Allied Vision’s AcquireControl software, extensive image analysis functions are available:

  • BCG LUT (brightness, contrast, gamma)
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

The Bigeye P-132 is a low noise CCD camera with an invincible signal/noise ratio. It is best suited for applications with the highest demands on image quality. Thanks to the Peltier cooling, it is ideal for image acquisition with long exposure times.
Typical applications:

  • Low noise imaging (industrial and scientific imaging)
  • Image acquisition with long exposure times (Peltier cooled version)
  • Microscopy (low light)
  • Non-destructive evaluation of photosensitive objects

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Sony ICX285 CCD Progressive sensor graph

Data sheets

Camera installation and technical manual

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

    Additional documents

    Software and Firmware

    AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.