Bigeye P P-1100

Bigeye P
P-1100

  • 11 Megapixel sensor
  • Up to 60 seconds exposure time
  • Outstanding signal/noise ratio

11 Megapixel CCD camera, cooled ON Semiconductor 35 mm sensor

 

The Bigeye P-1100B, P-1100C is a high-resolution cooled CCD camera. It includes a sensitive 35 mm ON Semiconductor sensor. Due to the cooling to 0°C, this camera features high-resolution imaging with outstanding signal-to-noise ratio.

 

Benefits and features:

  • 11 Megapixel OnSemi CCD sensor with anti-blooming circuit, 1.6 fps / 3.2 fps with binning, Peltier cooled (0°C absolute), excellent dynamic range, 1 ms up to 60 seconds exposure time

 

Models:

Bigeye P-1100B Cool (Monochrome), GigE
Bigeye P-1100C Cool (Color), GigE

Bookmarked Bookmark it!
Contact sales
Availability: Discontinued
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
4024 (H) × 2680 (V)
Sensor
ON Semi KAI-11002
Sensor type
CCD Progressive
Sensor size
Type 35 mm
Pixel size
9 µm × 9 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
1.6 fps
ADC
14 Bit
Output
Bit depth
12 Bit
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
0 °C to +40 °C
Power requirements (DC)
12 V
Power consumption
36 W @ 12 VDC
Mass
1390 g
Body dimensions (L × W × H in mm)
143 × 90 × 99 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Binning (1 x 2)
  • Gain (6 dB)
  • Exposure time 1 ms – 60 seconds
  • Background correction
  • Continuous mode (image acquisition with maximum frame rate)
  • Image on demand mode (triggered image acquisition)


In combination with Allied Vision’s AcquireControl software, extensive image analysis functions are available:

  • BCG LUT (brightness, contrast, gamma)
  • Auto contrast
  • Auto brightness
  • Analyze multiple regions (rectangular, circle) within the image
  • Real-time statistics and histogram display

The Bigeye P-1100B/C is the perfect choice for image acquisition with high resolution and low noise. Exposure times from 1 ms up to 60 seconds qualify this camera for a variety of applications. Short exposure times with low trigger latency ensure sharp images of moving objects. Long exposure times with the cooled sensor produce images with outstanding low noise.

  • High resolution, low noise image acquisition of still and moving objects
  • Low noise images with long exposure times (cooled sensor)
  • Scientific imaging
  • Medical imaging

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets

Camera installation and technical manual

  • GigE Installation Manual V1.2.0GigE installation manual; gigabit ethernet camera installation; Gige Kamera Installation Gige Installationsanleitung; Gige Installationshandbuch

    Additional documents

    Software and Firmware

    AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.