Bigeye G G-629 Cool

Bigeye G
G-629 Cool

  • 6 Megapixels resolution
  • Exposure time up to more than 4200 s

Cooled 6 Megapixel full frame CCD camera

 

The Bigeye G-629B Cool is a cooled CCD camera with 6 Megapixels resolution and a sensitive full frame sensor. This camera is optimal for applications with low-light conditions requiring long exposure times. The camera can operate with its internal long life electromechanical shutter or with external impulse light sources and constantly opened shutter.

 

Benefits and features:

  • GigE Vision, multi-functional, user-configurable I/O interface
  • OnSemi KAF-6303E sensor, 3072 x 2048 pixels, cooled to +5 °C (stabilized), quantum efficiency @530 nm: 49%, exposure time up to 4292 s (≈ 71 min)
  • Reliable operation under rough industrial conditions
Bookmarked Bookmark it!
Contact sales
Availability: Not for new designs
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
3072 (H) × 2048 (V)
Sensor
ON Semi KAF-6303E
Sensor type
CCD Progressive
Sensor size
Type 35 mm
Pixel size
9.0 µm × 9.0 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
0.67 fps
ADC
14 Bit
Image buffer (RAM)
32 MByte
Imaging performance
Temporal dark noise
21 e-
Saturation capacity
56000 e-
Dynamic range
69 dB
Output
Bit depth
14 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed, Mono14
General purpose inputs/outputs (GPIOs)
TTL I/Os
1/1
Opto-isolated I/Os
3/3
RS232
2
Operating conditions/dimensions
Operating temperature
0 °C to 35 °C
Power consumption
max. <37.2 W @ 12 VDC, typ. <18 W @ 12 VDC
Mass
1390 g
Body dimensions (L × W × H in mm)
131.55 × 90 × 109 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Gain (6 dB)
  • Exposure time 50688 µs to ≈ 71 minutes
  • Binning (2x1, 2x2)
  • Gamma (0.45, 0.5, 0.7)
  • Three look-up tables (LUTs)
  • Five storable user sets

Easy integration
The Bigeye G-629B Cool can be easily integrated into your application, since it is GigE Vision compliant and compatible with Allied Vision's GigE SDKs. Additionally, this camera can be used with numerous third-party software solutions.

The Bigeye G-629B Cool is a low-noise CCD camera with a very high dynamic range. It is best suited for applications with the highest demands on image quality. Due to the Peltier cooling, the camera is ideal for image acquisition with long exposure times.
Typical applications:

  • Low-noise imaging (industrial and scientific imaging)
  • Image acquisition with long exposure times
  • Microscopy with high resolution
  • Fluorescence microscopy
  • Gel electrophoresis, DNA documentation
  • Non-destructive evaluation of photosensitive objects
  • Astronomy

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
OnSemi KAF-6303E CCD Progressive sensor graph

Data sheets

Camera installation, technical manual, and features

    Additional documents

    Software and Firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.