Bigeye G G-283 Cool

Bigeye G
G-283 Cool

  • Specially made for scientific applications
  • Exposure time up to more than 4200 s

Cooled CCD camera with Sony ICX674

 

The Bigeye G-283B Cool is a Peltier cooled low-noise camera for the highest demands. It is made for scientific applications with low light conditions requiring long exposure times. The camera features an excellent dynamic range and an outstanding signal-to-noise ratio.

 

Benefits and features:

  • GigE Vision, multi-functional, user-configurable I/O interface
  • Sony ICX674 EXview HAD II sensor, 1928 x 1452 pixels, quantum efficiency @530 nm: 73%, exposure time up to 4292 s (≈ 71 min)
  • Reliable operation under rough industrial conditions
Bookmarked Bookmark it!
Contact sales
Availability: Not for new designs
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
1928 (H) × 1452 (V)
Sensor
Sony ICX674
Sensor type
CCD Progressive
Sensor size
Type 2/3
Pixel size
4.54 µm × 4.54 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
5.7 fps
ADC
14 Bit
Image buffer (RAM)
32 MByte
Imaging performance
Temporal dark noise
8 e-
Saturation capacity
18000 e-
Dynamic range
67 dB
Output
Bit depth
14 Bit
Monochrome pixel formats
Mono8, Mono12Packed, Mono14
General purpose inputs/outputs (GPIOs)
TTL I/Os
1/1
Opto-isolated I/Os
3/3
RS232
2
Operating conditions/dimensions
Operating temperature
0 °C to 35 °C
Power consumption
max. <36 W @ 12 VDC, typ. <18 W @ 12 VDC
Mass
1250 g
Body dimensions (L × W × H in mm)
100.8 × 90 × 99 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Gain (6 dB)
  • Exposure time 9083 µs to 4294 seconds (≈ 71 min)
  • Binning (2x1, 2x2)
  • Gamma 0.45, 0.5, 0.7
  • Three look-up tables (LUTs)
  • Five storable user sets

Easy integration
The Bigeye G-283B Cool can be easily integrated into your application, since it is GigE Vision compliant and compatible with Allied Vision's GigE SDKs. Additionally, this camera can be used with numerous third-party software solutions.

The Bigeye G-283B Cool is a low noise CCD camera with an excellent signal/noise ratio. It is best suited for applications with the highest demands on image quality. Thanks to the Peltier cooling, it is ideal for image acquisition with long exposure times.
Typical applications:

  • Low-noise imaging (industrial and scientific imaging)
  • Image acquisition with long exposure times
  • Microscopy with high resolution
  • Fluorescence microscopy
  • Gel electrophoresis, DNA documentation
  • Non-destructive evaluation of photosensitive objects
  • Astronomy

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Sony ICX674 CCD Progressive sensor graph

Data sheets

Camera installation, technical manual, and features

    Additional documents

    Software and Firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.