Bigeye G G-132 NIR Cool

Bigeye G
G-132 NIR Cool

  • Sensitive in both the visible and NIR spectrum
  • Exposure time up to more than 4200 s

NIR optimized camera with Sony ICX285, Peltier cooling -20 °C

 

The Bigeye G-132B NIR Cool is distinguished by high performance both in the visible spectrum and the NIR spectrum; its Sony ICX285 CCD sensor is modified for enhanced NIR sensitivity.

 

Benefits and features:

  • GigE Vision, multi-functional, user-configurable I/O interface
  • Sony ICX285 EXview HAD CCD sensor, 1280 x 1024 pixels, extended sensitivity ranging from 350 nm to 1000 nm, peltier cooling, stabilized to -20 °C, exposure time up to 4292 s (≈ 71 min)
  • Reliable operation under rough industrial conditions
Availability: Not for new designs
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
1280 (H) × 1024 (V)
Sensor
Sony ICX285
Sensor type
CCD Progressive
Sensor size
Type 2/3
Pixel size
6.45 µm × 6.45 µm
Lens mount (default)
C-Mount
Max. frame rate at full resolution
12.5 fps
ADC
12 Bit
Image buffer (RAM)
32 MByte
Output
Bit depth
12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
General purpose inputs/outputs (GPIOs)
TTL I/Os
1/1
Opto-isolated I/Os
3/3
RS232
2
Operating conditions/dimensions
Operating temperature
0 °C to 35 °C
Power consumption
max. <36 W @ 12 VDC, typ. <18 W @ 12 VDC
Mass
1270 g
Body dimensions (L × W × H in mm)
100.8 × 90 × 99 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Gain (6 dB)
  • Exposure time 80077 µs to 4294 seconds (≈ 71 min)
  • Binning (2x1, 2x2)
  • Three look-up tables (LUTs)
  • Gamma (0.45, 0.5, 0.7)
  • Five storable user sets

Easy integration
The Bigeye G-132 NIR Cool can be easily integrated into your application, since it is GigE Vision compliant and compatible with Allied Vision's GigE SDKs. Additionally, this camera can be used with numerous third-party software solutions.

The Bigeye G-132B NIR Cool is a prime quality CCD camera that is sensitive both in the visible and the NIR spectrum. It is optimal for applications requiring long exposure times.
Typical applications:

  • Low-noise imaging (industrial and scientific imaging)
  • Image acquisition with long exposure times
  • Microscopy with high resolution
  • Fluorescence microscopy
  • Gel electrophoresis, DNA documentation
  • Non-destructive evaluation of photosensitive objects
  • Astronomy
  • Solar cell/wafer inspection

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
Sony ICX674 CCD Progressive sensor graph

Datasheets

Camera installation, technical manual, and features

    Additional documents

    Software and Firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.