Bigeye G G-1100 Cool

Bigeye G
G-1100 Cool

  • Outstanding signal-to-noise ratio
  • Exposure time up to more than 4200 s
  • 10 Megapixel resolution

11 Megapixel CCD camera, cooled OnSemi 35 mm sensor

 

The Bigeye G-1100B Cool is a high-resolution cooled CCD camera. It includes a sensitive 35 mm OnSemi sensor. Due to the cooling to 0 °C, this camera features high-resolution imaging with outstanding signal-to-noise ratio.

 

Benefits and features:

  • GigE Vision, multi-functional, user-configurable I/O interface
  • OnSemi KAI-11002 sensor, 4024 x 2680 pixels, quantum efficiency @530 nm: 59%, peltier cooled to 0 °C, Exposure time up to 4292 s (≈ 71 min)
  • Reliable operation under rough industrial conditions
Bookmarked Bookmark it!
Contact sales
Availability: Not for new designs
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000baseT
Resolution
4024 (H) × 2680 (V)
Sensor
ON Semi KAI-11002
Sensor type
CCD Progressive
Sensor size
Type 35 mm
Pixel size
9 µm × 9 µm
Lens mount (default)
F-Mount
Max. frame rate at full resolution
1.58 fps
ADC
14 Bit
Image buffer (RAM)
32 MByte
Imaging performance
Temporal dark noise
40 e-
Saturation capacity
54000 e-
Dynamic range
63 dB
Output
Bit depth
12 Bit
Monochrome pixel formats
Mono8, Mono12, Mono12Packed
General purpose inputs/outputs (GPIOs)
TTL I/Os
1/1
Opto-isolated I/Os
3/3
RS232
2
Operating conditions/dimensions
Operating temperature
0 °C to 35 °C
Power consumption
max. <36 W @ 12 VDC, typ. <18 W @ 12 VDC
Mass
1320 g
Body dimensions (L × W × H in mm)
132.8 × 90 × 99 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU (RoHS)
  • Gain (6 dB)
  • Exposure time 1394 µs to ≈ 71 minutes
  • Binning (1x2, 2x1, 2x2)
  • Gamma (0.45, 0.5, 0.7)
  • Three look-up tables (LUTs)
  • Five storable user sets

Easy integration
The Bigeye G-1100B Cool can be easily integrated into your application, since it is GigE Vision compliant and compatible with Allied Vision's GigE SDKs. Additionally, this camera can be used with numerous third-party software solutions.

The Bigeye G-1100B Cool is the perfect choice for image acquisition with high resolution and low noise. Long exposure times with the cooled sensor produce images with outstanding image quality.


Typical applications:

  • Low-noise imaging (industrial and scientific imaging)
  • Image acquisition with long exposure times
  • Microscopy with high resolution
  • Fluorescence microscopy
  • Gel electrophoresis, DNA documentation
  • Non-destructive evaluation of photosensitive objects
  • Astronomy

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface cables

Interface Cable
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{networking.cameraInterfacefilter.title}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   
OnSemi KAI-11002 CCD Progressive sensor graph

Data sheets

Camera installation, technical manual, and features

    Additional documents

    Software and Firmware

    Vimba is our current future-proof SDK.

     

    Other SDKs and tools are available on our Software downloads webpage.

     

    To obtain firmware for your Bigeye camera, please contact our technical support team.