Machine Vision Cameras

Camera Selector

More options Less options
{{printDropdownList('interfacefilter', defaultValue, 'title')}}
{{printDropdownList('resolutionCalc', resolutionCalcDefaultValue)}}
{{printDropdownList('sensor', sensorDefaultValue, 'model')}}
{{printDropdownList('series', seriesDefaultValue, 'title')}}
{{printDropdownList('maxFrameRate', maxFrameRateDefaultValue)}}
{{printDropdownList('color', colorDefaultValue)}}
{{printDropdownList('spectrum', spectrumDefaultValue, 'title')}}
{{printDropdownList('sensorSize', sensorSizeDefaultValue, 'title')}}
Model
Interface
Resolution
Sensor
Format
Frame rate
Bookmark

{{key}}

{{camera.cameraInterfacefilter.title}}
{{camera.resolutionCalc}} MP
{{camera.resolutionText}}
{{camera.sensor.model}}
{{camera.sensor.sensorSize.title}}
{{camera.maxFrameRate}} fps
   
Sorry, there is no camera matching your search. Please contact us if you need more assistance.

Essential

Ultra-compact, affordable machine vision cameras for easy plug-and-play integration into standard image-processing systems.

Mako

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 550 fps
  • GigE (PoE) and USB3 Vision

Guppy PRO

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 123 fps
  • Small and lightweight (29x29 mm)

Enhanced

High-performance industrial cameras with a large choice of sensors, modular options and built-in image optimization.

Manta

  • VGA to 9 Megapixels
  • CCD and CMOS (Sony, CMOSIS)
  • Up to 125 fps
  • NIR versions, board level option

Stingray

  • VGA to 5 Megapixels
  • Sony CCD
  • Up to 84 fps
  • Daisy chain

Extreme

High-performance machine vision cameras with advanced features for demanding applications.

Prosilica GT

  • 1.3 to 29 Megapixels
  • CCD and CMOS (Sony, OnSemi, CMOSIS)
  • Up to 62 fps
  • Extended operating temperature

Goldeye G and CL

  • QVGA and VGA Resolution
  • InGaAs sensors
  • Up to 344 fps
  • Spectral range 900 - 1700 nm (SWIR)