Camera Selector

Easy connection for your microscopy imaging project

Use our cameras with our open source µManager plugin!

Discover

Last-Time Buy and Last-Time Delivery for Sony CCD-based cameras

Migrate to CMOS or stay with CCD?
We support you in finding the best option for your project.

Learn more

Kudan and Allied Vision

A new exciting collaboration between Kudan and Allied Vision. The Kudan Grand SLAM software will now support the Nerian Ruby 3D depth camera and is available as part of Kudan’s Mobile Robot Development Kit for Autonomous Mobile Robots.

Learn more

High-resolution short-wave infrared cameras

Coming soon: 
Alvium SWIR cameras with Sony IMX992 and IMX993

Learn more 

Discover the Goldeye XSWIR Cameras

Goldeye XSWIR cameras with extended SWIR sensitivity up tp 2.2 µm and integrated dual-stage cooling (TEC2). 
Learn more about the award-winning Goldeye XSWIR cameras and XSWIR sensor technologies 


Find out more

Choose the right camera for your application

Go to camera selector

Take your career to the next level!

Allied Vision is looking for people like you. We are always on the lookout for ambitious professionals who share our passion for quality and innovation and who like to make our customers happy.

Find out more

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

Out now: Allied Vision’s Alvium camera series with GigE and 5GigE Vision interface

NewsProduct News

Allied Vision extends its Alvium camera portfolio with two new GigE camera series powered by ALVIUM Technology

Allied Vision’s Alvium platform does now include industrial vision cameras with a GigE Vision interface. Next to USB3 Vision and MIPI CSI-2, users can choose between two speed levels of the GigE Vision interface. Within the Alvium G1 camera series with GigE Vision interface 14 models offering resolutions up to 24.6 MP will be available at first release. The Alvium G5 series with 5GigE Vision interface starts with 11 different high performance Sony IMX image sensors. The models cover a broad spectral range including UV, visible light, NIR, and SWIR. With superior image quality through FPNC, DPC, Active Sensor Alignment, and industrial standard hardware, both Alvium G1 and Alvium G5 cameras provide future-proof reliability for vision applications. The new series increase the flexibility of the Alvium platform concept and offer the user even more options to choose from.

Alvium G1 - Compact GigE camera for excellent image quality
The Alvium G1 camera series comes in a future-proof package with a comprehensive feature set including a broad selection of the most popular sensors in machine vision. By using Allied Vision’s Alvium chip and the latest industrial standard hardware, it can easily be integrated into any vision system while ensuring long-term availability and reliability.

Short facts:

  • Resolution: up to 24.6 megapixels
  • Sensor: CMOS global and rolling shutter sensors from Sony and ON Semi
  • Frame rates: up to 276 frames per second
  • Housing options: Closed Housing
  • Lens mount options: C-Mount, CS-Mount, or S-Mount (M12)
  • Image colors: Monochrome and color (UV, NIR & SWIR coming soon)
  • Operating temperature: -20°C to +55°C

 

Alvium G5 - The easy upgrade for more performance
The Alvium G5 camera series offers all the advantages of the GigE Vision standard while providing more bandwidth for applications, where resolution and frame rate are critical. The Alvium G5 camera series enables an easy upgrade of existing systems (USB3 Vision or GigE Vision) and offers backwards compatibility with GigE solutions.

Short facts:

  • Resolutions: up to 24.6 megapixels
  • Sensor: CMOS global and rolling shutter Sony IMX sensors
  • Frame rates: up to 464 frames per second
  • Housing options: Closed Housing (60 mm × 29 mm × 29 mm)
  • Lens mount options: C-Mount, CS-Mount, or S-Mount (M12)
  • Image colors: Monochrome and color (UV, NIR & SWIR coming soon)
  • Operating temperature: -20°C to +60°C