From May 8-10, 2012 Allied Vision Technologies (AVT) exhibited at the AIA Vision Show in Boston, Massachusetts, where the company premiered a number of new cameras including four new models from the popular Manta family of GigE Vision® compliant cameras.
Manta G-282: First camera to feature the Sony ICX687 CCD sensor
The 2.82 Megapixel Manta G-282 is the first machine vision camera on the market to feature the new ICX687 EXview HAD CCD II sensor from Sony. The ICX687 is a compact device that provides high near-infrared sensitivity and full HD resolution. The Manta G-282 runs 30 frames per second at full 1936 x 1458 resolution in dual-tap mode and is ideal for a wide range of applications including ITS, security, metrology and inspection systems as well as industrial imaging.
Manta G-283: Fast 2.82MP dual-tap camera, 30fps
The Manta G-283 is a fast dual-tap camera featuring the Sony ICX674 EXview HAD CCD II sensor. With fast full resolution frame rates up to 30 fps, excellent sensitivity and near-infrared response, the Manta G-283 is the ideal camera for demanding applications such as metrology and inspection systems, scientific measurement or low-light applications that require a high performance camera with NIR sensitivity.
Manta G-609: 15 fps at 6 Megapixel resolution
The 6 Megapixel Manta G-609 is a high performance camera featuring the Sony ICX694 ExView HAD CCD II sensor, a device that offers excellent image quality, reduced smear, higher quantum efficiency and increased NIR sensitivity. The Manta G-609 is best in class for high resolution/high sensitivity applications such as ITS, microscopy or scientific applications.
5 Megapixel Manta G-505
The Manta G-505 is equipped with the ICX625 Super HAD CCD device from Sony that provides 15 frames per second at full 2448x2050 resolution and is ideal for applications such as industrial imaging that require high resolution.
Outstanding price/performance ratio
The Manta camera family offers feature-rich GigE Vision® cameras with an outstanding price/performance ratio. The Manta family offers many modular options including PoE (Power over Ethernet), angled head form factor, sensor range from VGA-6MP, and a robust housing to fit into many applications. The Manta cameras come with new features such as switchable tap output (dual-tap models except G-505), three LUTs (separate R, G, and B control) and color correction for powerful on-camera interpolation.
The Manta G-282, G-283, G-505 and G-609 will be available in Q3 / 2012.