Archive
Comparing the Sony IMX273 CMOS sensor with the ICX445

Learn more about the Manta G-158 camera
Manta G-158 is a 1.58 Megapixel machine vision camera with a GigE compliant Gigabit Ethernet port and Hirose I/O port. Manta G-158 incorporates the high quality Type 1/2.9 (6.3 mm diagonal) Sony IMX273 CMOS sensor with Pregius global shutter technology. The Sony IMX273 CMOS sensor provides high frame rates with excellent picture quality.
Subscribe to this blog
Don’t miss any new articles. To receive new post notifications to your inbox please fill out and submit the form below.