6 Megapixel Prosilica GX2750 Now in Production

Allied Vision Technologies 6 Megapixel Prosilica GX2750 camera featuring the new Sony ICX694 EXview HAD CCD sensor is now shipping.

Utilizing the second generation EXview HAD technology from Sony, the ICX694 device provides excellent image quality, high sensitivity and near infrared response combined with low noise imaging and improved anti-blooming.  The Prosilica GX2750 can output 19 frames per second at 2750 x 2200 resolution, using a single Ethernet cable connection.  

The Prosilica GX2750 has a Dual GigE Vision® interface and can be used in single or dual Gigabit port configurations, supporting a sustained data rate of up to 240 MBytes per second (120 Mbytes using a single port) to facilitate high resolution and fast frame rate transfer of uncompressed data.

The camera is suitable for a wide range of demanding applications including machine vision, industrial application, medical, scientific, surveillance, ITS and more.