Camera Selector
{{ totalBookmarksCount }}
Bookmarks

Available Now! Goldeye camera models with Sony SenSWIR-InGaAs sensors

Discover new models

New Alvium 1800 USB3 cameras: More features, more sensors, more applications!

Alvium 1800 U-511, Alvium 1800 U-811, Alvium 1800 U-1242

Get your camera know!

Choose the right camera for your application

Go to camera selector

Take your career to the next level!

Allied Vision is looking for people like you. We are always on the lookout for ambitious professionals who share our passion for quality and innovation and who like to make our customers happy.

Find out more

Embedded camera modules for Traffic Surveillance Cameras

Read the Case Study!

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

Coming soon: Alvium 1800 USB3 Vision and CSI-2 models with Sony SenSWIR sensors

Product News

At VISION Stuttgart Allied Vision introduces Alvium 1800 SWIR camera models with Sony IMX990 and Sony IMX991 SenSWIR sensors

Allied Vision presents new Alvium 1800 SWIR camera models with Sony SenSWIR sensors for the first time at VISION Stuttgart, October 5 – 7, 2021, hall 10 booth #10.F30. The Alvium SWIR cameras are the smallest industrial grade low-power uncooled short-wave infrared (SWIR) core modules on the market ideally suitable to build compact OEM systems used in embedded and machine vision applications.


Sony SenSWIR sensor technology
The four new models of the 1800-series incorporate innovative Sony SenSWIR InGaAs sensors supporting a wide spectral range from 400 nm to 1700 nm at high quantum efficiency. This allows users to image in the visible and SWIR spectrum with a single camera to lower overall system costs. Available with either USB3 Vision or MIPI CSI-2 interface with GenIcam compliant feature control,  industrial grade hardware, and drivers, Alvium SWIR core modules provide a plug & play feeling whenever setting up a machine vision applications beyond the visible, regardless if it’s based on a PC or an embedded system.

 

ModelAlvium 1800 U/C-030    Alvium 1800 U/C-130
SensorSony IMX991 SenSWIR   Sony IMX990 SenSWIR
Optical formatType 1/4   Type 1/2
Pixel size5 μm × 5 μm5 μm × 5 μm
Resolution (H × V) 0.3 MP (VGA)
656 × 520  
 1.3 MP (SXGA)
1296 × 1032
Frame rate223 fps   119 fps
Weight 40 g (open housing)
65 g (closed housing)
 40 g (open housing)
65 g (closed housing)
Power consumption< 2 W< 2 W   


Allied Vision - The SWIR camera expert
Allied Vision has many years of experience in the development of short-wave infrared cameras with InGaAs sensor technology. The existing product portfolio includes Goldeye SWIR models with QVGA, VGA, and SXGA resolution with and without thermoelectric sensor cooling. For scientific applications, cameras with two-stage thermoelectric sensor cooling (TEC2) equipped with a nitrogen cooling chamber and fan are also available, which enables low-noise image acquisition with long exposure times.  With this comprehensive expertise, Allied Vision provides optimized cameras with outstanding image quality in terms of homogeneity, dynamics, and linearity for a wide range of applications.

Now Allied Vision is expanding its portfolio of SWIR cameras with the smallest industrial grade low-power uncooled short-wave infrared (SWIR) core modules on the market, underlining once again the innovative strength and technological excellence  in the field of SWIR imaging.