Camera Selector
Versatility at its best

Manta G-146

Manta G-146
Manta G-146
Simplify your setup of multi-camera applications

Modular machine vision camera with GigE Vision interface

Not for new designs

Last time buy: 2024, August 31 | Last time shipment: 2026, August 31

Manta G-146 with Sony ICX267 runs 17.0 frames per second at 1.4 MP resolution.

Manta is Allied Vision’s most versatile GigE Vision camera series. It provides the largest choice of image sensors and its advanced feature set simplifies the setup of multi-camera applications. With its modular hardware concept, Manta offers nearly endless configuration possibilities to adapt the camera to your application.

Technical data

Interface IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional
Resolution 1388 (H) × 1038 (V)
Sensor Sony ICX267
Sensor type CCD Progressive
Sensor size Type 1/2
Pixel size 4.65 µm × 4.65 µm
Lens mounts (available) C-Mount, CS-Mount
Max. frame rate at full resolution 17 fps
ADC 12 Bit
Image buffer (RAM) 32 MByte

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.

Quantum efficiency at 529 nm 41 %
Temporal dark noise 12.4 eˉ
Saturation capacity 11400 eˉ
Dynamic range 58.9 dB
Absolute sensitivity threshold 12.9 eˉ
Bit depth 8-bit or 12-bit
Monochrome pixel formats Mono8, Mono12, Mono12Packed
Raw color pixel formats BayerGB8, BayerGB12Packed, BayerGB12
Operating temperature +5 °C to +45 °C ambient (without condensation)
Power requirements (DC) 8 to 30 VDC AUX or IEEE 802.3af PoE
Power consumption External power: 2.6 W at 12 VDC | Power over Ethernet: 3.2 W
Mass 200 g; 210 g (PoE)
Body dimensions (L × W × H in mm) 86.4 × 44 × 29 (including connectors)
Regulations CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B; CAN ICES-3 (B)

Image control: Auto

  • Auto exposure
  • Auto gain
  • Auto white balance (color models)

 

Image control: Other

  • Binning
  • Black level
  • Color transformation (incl. hue, saturation; color models)
  • Decimation
  • Gamma
  • LUT (look-up table)
  • Reverse X
  • ROI (region of interest)

 

Camera control

  • Acquisition frame rate
  • Auo iris
  • Bandwidth control
  • Event channel
  • Firmware update in the field
  • I/O and trigger control
  • Image chunk data
  • Stream hold
  • User sets

Manta G-146 is ideal for a wide range of applications including:

  • Machine vision
  • Industrial inspection
  • Logistics and automation
  • Healthcare
  • Intelligent traffic solutions (ITS)

Software and firmware

FAQs and application notes

  • Knowledge base:

Search the knowledge base for technical papers.

  • Application notes overview:

Click here to search from all available application notes!

  • Application notes recommended for Manta:

3D CAD Files (STEP)

Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.

Accessories

Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.

Perfectly connected – thanks to powerful software

Vimba Suite

Have you heard of Vimba, our platform independent SDK (software development kit)?

Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.

Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.


Learn more about Vimba