Guppy F-080
Guppy - Ultra-compact camera with IEEE 1394a interface
Last time buy: 2024, August 31 | Last time shipment: 2026, August 31
Guppy F-080 with Sony ICX204 runs 30.0 frames per second at 0.8 MP resolution.
Guppy is an ultra-compact, inexpensive IEEE 1394a VGA machine vision camera. This reliable mainstream FireWire camera addresses a wide range of imaging applications. With its ultra-compact, small housing, Guppy is the perfect fit for all applications with space constraints.
Technical data
Interface | IEEE 1394a - 400 Mb/s, 1 port |
---|---|
Resolution | 1032 (H) × 778 (V) |
Sensor | Sony ICX204 |
Sensor type | CCD Progressive |
Sensor size | Type 1/3 |
Pixel size | 4.65 µm × 4.65 µm |
Lens mount (default) | C-Mount, CS-Mount |
Max. frame rate at full resolution | 30 fps |
ADC | 12 Bit |
Bit depth | 8-bit |
---|---|
Monochrome pixel formats | Mono8 |
Raw color pixel formats | Raw8 |
Operating temperature | +5 °C to +45 °C |
---|---|
Power requirements (DC) | 8 V to 36 V |
Power consumption | <2 W (@ 12 VDC) |
Mass | 50 g |
Body dimensions (L × W × H in mm) | 48.2 × 30 × 30 (including connectors) |
Regulations | CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B |
- Look-up table (LUT)
- Area of interest (AOI), separate AOI for auto features
- Auto gain (0 to 24 dB)
- Auto exposure (54 µs to 67 s)
- Auto white balance
- Storable user sets
The Guppy F-080B/F-080C is a compact mainstream FireWire camera with a very good pricing - it fits for many applications:
- Machine vision
- Quality control
- Robotics
- Industrial inspection
- Security
- ITS/Traffic monitoring
Installing and operating the camera
Software and firmware
- Software downloads: Vimba, other SDKs and tools
- To obtain firmware for your Guppy camera, please contact Support.
FAQs and application notes
- Application notes overview:
Click here to search from all available application notes!
- Knowledge base:
Search the knowledge base for technical papers.
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Vimba Suite
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.