Camera Selector
Show data sheet
{{ totalBookmarksCount }}
Bookmarks
Reliable performance in challenging environments

Prosilica GT 4096NIR

Prosilica GT 4096NIR
Prosilica GT 4096NIR
Engineered for every environment

High-resolution cameras for demanding applications

Discontinued

Prosilica GT 4096NIR with ON Semi PYTHON 16K NIR runs 7.2 frames per second at 16.7 MP resolution.

Bookmark Remove from Bookmarks

The rugged housing optimized for heat dissipation makes Prosilica GT the ideal solution for harsh environments. The various lens control options allow constant adjustment of the image brightness to changing light conditions. Offering resolutions of up to 31 megapixels, they are ideal for high-definition imaging applications with demanding requirements of robustness and design-in flexibility.

Technical data

Interface IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution 4096 (H) × 4096 (V)
Sensor ON Semi PYTHON 16K NIR
Sensor type CMOS
Sensor size Type APS-H
Pixel size 4.5 µm × 4.5 µm
Shutter mode Global shutter
Lens mounts (available) F-Mount
Max. frame rate at full resolution 7.18 fps
ADC 10 Bit
Image buffer (RAM) 128 MByte

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for NIR models measured without optical filter.

Quantum efficiency at 529 nm 55 %
Quantum efficiency at 850 nm 33 %
Temporal dark noise 28.2 eˉ
Saturation capacity 8300 eˉ
Dynamic range 49.2 dB
Absolute sensitivity threshold 28.8 eˉ
Bit depth 10 Bit
Monochrome pixel formats Mono8, Mono10
Operating temperature -20 °C to +50 °C ambient (without condensation)
Power requirements (DC) 7 to 25 VDC AUX or 802.3at Type 1 PoE
Power consumption 5.0 W at 12 VDC; 6.4 W PoE
Mass 372 g
Body dimensions (L × W × H in mm) 96 × 66 × 53.3 (including connectors)
Regulations CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class A; CAN ICES-003 Issue 4/5

Image optimization features:

  • Auto gain (manual gain control: 0 to 22 dB)
  • Auto exposure (manual exposure control: 1 µs to 1 s, 1 µs increments)
  • Binning (horizontal and vertical) (sum)
  • Decimation X/Y
  • Enhanced Defect Pixel Correction
  • Fixed Pattern Noise Correction
  • Gamma correction
  • Three look-up tables
  • Region of interest

Camera control features:

  • EF lens control (order option -18)
  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol
  • RS232
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Temperature monitoring (main board and sensor board)
  • Trigger over Ethernet Action Commands

Prosilica GT4096NIR is ideal for a wide range of applications including:

  • Outdoor imaging
  • Intelligent Traffic Systems
  • Public security and surveillance
  • Industrial inspection (for example food, bottles, recycling, labels)
  • Microscopy
  • Military and space applications
  • Medical and healthcare
  • Other machine vision applications

Software and firmware

FAQs and application notes

  • Knowledge base:

Search the knowledge base for technical papers.

  • Application notes overview:

Click here to search from all available application notes!

  • Application notes recommended for Prosilica GT:

Data sheets

3D CAD Files (STEP)

Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.

Accessories

Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.

Perfectly connected – thanks to powerful software

Vimba Suite

Have you heard of Vimba, our platform independent SDK (software development kit)?

Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.

Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.


Learn more about Vimba