Camera Selector
Reliable performance in challenging environments

Prosilica GT 2750

Prosilica GT 2750
Prosilica GT 2750
Engineered for every environment

High-resolution cameras for demanding applications

Not for new designs

Last time buy: 2024, August 31 | Last time shipment: 2026, August 31

Prosilica GT 2750 with Sony ICX694 runs 19.8 frames per second at 6.1 MP resolution.

The rugged housing optimized for heat dissipation makes Prosilica GT the ideal solution for harsh environments. The various lens control options allow constant adjustment of the image brightness to changing light conditions. Offering resolutions of up to 31 megapixels, they are ideal for high-definition imaging applications with demanding requirements of robustness and design-in flexibility.

Technical data

Interface IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution 2750 (H) × 2200 (V)
Sensor Sony ICX694
Sensor type CCD Progressive
Sensor size Type 1
Pixel size 4.54 µm × 4.54 µm
Shutter mode GS (Global shutter)
Lens mounts (available) C-Mount
Max. frame rate at full resolution 19.8 fps
ADC 14 Bit
Image buffer (RAM) 128 MByte

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. 

Quantum efficiency at 529 nm 70 %
Temporal dark noise 8.6 eˉ
Saturation capacity 15200 eˉ
Dynamic range 64.4 dB
Absolute sensitivity threshold 9.1 eˉ
Bit depth 12-bit or 14-bit
Monochrome pixel formats Mono8, Mono12, Mono12Packed, Mono14
Raw color pixel formats BayerGR8, BayerGR12, BayerRG12Packed
Operating temperature -20 °C to +60 °C ambient (without condensation)
Power requirements (DC) 7 to 25 VDC AUX or 802.3at Type 1 PoE
Power consumption 5.4 W at 12 VDC; 6.6 W PoE
Mass 224 g
Body dimensions (L × W × H in mm) 92 × 53.3 × 33 (including connectors)
Regulations CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class A; CAN ICES-003 Issue 4/5

Image control: Auto

  • Auto exposure
  • Auto gain
  • Auto white balance (color models)

 

Image control: Other

  • Binning
  • Color transformation (incl. hue, saturation; color models)
  • Decimation
  • DPC (defect pixel correction)
  • Gamma
  • LUT (look-up table)
  • Reverse X/Y
  • ROI (region of interest)

 

Camera control

  • Acquisition frame rate
  • Auto iris
  • Bandwidth control
  • Event channel
  • Firmware update in the field
  • I/O and trigger control
  • Image chunk data
  • PTP (IEEE 1588 Precision Time Protocol)
  • Sensor taps
  • Stream hold
  • Temperature monitoring
  • ToE (trigger over Ethernet, action commands)
  • User sets

Prosilica GT2750 is ideal for a wide range of applications including:

  • Outdoor imaging
  • Traffic imaging and Intelligent Traffic Systems
  • Public security and surveillance
  • Industrial inspection
  • Machine vision
  • Military and space applications

Software and firmware

FAQs and application notes

  • Knowledge base:

Search the knowledge base for technical papers.

  • Application notes overview:

Click here to search from all available application notes!

  • Application notes recommended for Prosilica GT:

3D CAD Files (STEP)

Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.

Accessories

Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.

Perfectly connected – thanks to powerful software

Vimba Suite

Have you heard of Vimba, our platform independent SDK (software development kit)?

Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.

Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.


Learn more about Vimba