Outdoor Cameras for Surveillance, Security, and More
Outdoor imaging applications present challenges that require the proper mix of the correct cameras and expertise. Allied Vision provides digital cameras with high resolution and useful features along with years of experience dedicated towards helping you develop successful solutions.
Flexible Features for Varying Needs
Outdoor imaging applications require a wide range of necessities such as excellent image quality, advanced camera controls, and high performance in demanding environments. Allied Vision provides machine vision cameras with useful features that meet these needs and drive solutions. For example, our Precise Iris (P-iris) lens control feature allows for a user to adjust the iris via software to appropriately respond to varying light levels experienced during aerial imaging. Whether the application be topography, night-time surveillance, or underwater imaging, Allied Vision will be by your side every step of the way.
Imaging in Difficult Conditions
Outdoor imaging requires clear and sharp image quality to capture the smallest details. Allied Vision’s digital cameras use top-of-the-line CCD and CMOS sensors that provide high sensitivity and excellent dynamic range. In addition, we offer cameras that can handle low or high temperatures (-20°C to +65°C) which ensure consistent performance in rigorous conditions. Allied Vision will collaborate with you to help develop solutions for your particular application such as facial recognition or railroad inspection. With Allied Vision, you can find the right solution regardless of what the environment is.
Infrared Capabilities
Allied Vision understands some applications, such as security surveillance or night vision, require seeing beyond visible wavelengths. Our short-wave infrared (SWIR) and long-wave infrared (LWIR) cameras can assist you in focusing on the details you need to see. Thermal imaging with minimal lighting, viewing water absorption in plants, and much more can be accomplished with Allied Vision’s SWIR and LWIR cameras that exhibit high sensitivity and sensor temperature cooling for clear, low noise images.
Any questions? Please click here to get in touch with us. One of our sales professionals will be pleased to answer your questions and assist you in selecting the best camera solution for your outdoor imaging application.