See more. Achieve more.

Infrared Imaging - See beyond the visible

Cutting-edge and affordable sensor technologies opens  up new possibilities in Semiconductor Inspection, Food & Beverages, Medical, and Spectral Imaging. Allied Vision  and SVS-Vistek jointly provide the most comprehensive area-scan SWIR camera portfolio to meet diverse needs. Our platforms accommodate the broadest sensor portfolio in the market and support the most relevant interface options, allowing you to create solutions ranging from compact industrial to high-end scientific systems. With extensive experience in the SWIR imaging market for more than 15 years, we are your trusted partner for developing customized and OEM solutions. Beyond standard offerings, we address the multifaceted requirements of SWIR cameras.

Choose us for innovative solutions tailored to your specific needs!

 

We address your needs:

  • Image sensing in the VSWIR (400-1700nm) or XSWIR (up to 2.200nm) spectral range
  • Outstanding image quality with low-noise supported by comprehensive image correction features
  • Precisely aligned sensors for crisp imaging results
  • Compact and price attractive (SWaP+C) solution incl. board- level options
  • High reliability and industrial robustness with 2+ years warranty
  • Future-proof, easy to use SDK supporting all our cameras providing you a plug & play experience
Ultra compact and flexible

Alvium SWIR

  • Interfaces: GigE Vision, 5GigE Vision, USB3 Vision, CSI-2 interface, FPD-Link III, GSML2™ 

  • Resolution: VGA, SXGA, 3MP, 5MP

  • Spectral rage: 400 - 1,700 nm

  • Pixel size: 5 µm or 3.45 µm

  • TECless IMX 99x SenSWIR sensors

  • Modular housing design including board-level versions

  • SWaP+C capabilities

  • GenICam-compatible feature control
  • Plug & Play application setup
  • Extended temperature range from -20°C to +65°C (housing)
  • Available at short lead times


Alvium SWIR cameras support a spectral range from 400 nm to 1700 nmat high quantum efficiencies. This allows to capture images in both the visible and SWIR spectra with a single camera and enables users to reduce overall system costs.

Equipped with Sony's IMX99x SenSWIR InGaAs sensors, Alvium SWIR cameras deliver high image quality and fast frame rates at small Size, light Weight, and low Power consumption, including low Cost (SWaP+C). This makes them well suited for drones or handheld devices used in various industries such as, agriculture, mining, solar cell inspection or medical. 

Our compact and lightweight Alvium SWIR cameras are the ideal choice to build cost-effective OEM systems used in embedded and machine vision applications. Thereby, the industrial grade Alvium SWIR cameras and drivers provide a plug & play feeling whenever setting up your system solution.

 

 

 

 

Outstanding image quality

Goldeye SWIR/XSWIR

  • Interfaces: Camera Link or GigE Vision
  • Resolution: QVGA, VGA, SXGA
  • Spectral range: 400 - 2,200 nm
  • Pixel size: 30 µm, 25 µm, 15 µm, 5 µm
  • Numerous InGaAs sensor technologies supported, including visible SWIR and eXtended SWIR
  • Up to 344 frames per second at full resolution
  • Outstanding image quality with high dynamic range supported by advanced image correction features and thermoelectric sensor cooling (TEC)
  • Extended operating temperature range: -20° C to +55° C (housing)

 

 


Goldeye short-wave infrared (SWIR) cameras offer a high grade of versatility regarding sensor resolution, lens-mount, spectral range, or thermo-electric sensor cooling wise (TEC1, TEC2, TECless). They can be operated at high frame rates and their multiple on-board image processing features provide superior imaging results with low-noise, high linearity, and high dynamic range. Experience an eased system integration supported by features like Power over Ethernet enabling single cable solutions, comprehensive I/O control functionality, and multiple mounting options.

Moreover, a standardized GigE Vision or Camera Link interface and GenICam-like feature control provide you a plug & play experience when utilizing these robust, high-quality SWIR cameras in imaging applications beyond the visible spectrum.

Extended SWIR range - Wavelengths up to 1.9 μm or 2.2 μm

The Goldeye XSWIR cameras fill the gap in examining materials visible in the wavelength range above 1.7 μm.  With Goldeye XSWIR cameras, wavelengths up to 1.9 μm or 2.2 μm can be detected at high quantum efficiencies. An integrated dual-stage sensor cooling (TEC2) and various on-board image correction functions are key factors to visualize specific spectral features with excellent image quality.

With the new Goldeye XSWIR models, Allied Vision’s Goldeye camera series covers the wavelength range from 0.4 μm (Goldeye VSWIR) to 2.2 μm (Goldeye XSWIR).

 

 

World's fastet high resolution SWIR

FXO SWIR

  • Interfaces: CoaXpress-12 and 10GigE
  • Resolution: SXGA, 3MP, 5MP
  • Spectral range: 400 - 1,700 nm
  • Pixel size: 5 µm or 3.45 µm
  • Sony IMX99x SenSWIR sensors with and without thermoelectric cooling (TEC)
  • Resolutions up to 5.2 MP
  • First-class and homogeneous image quality, due to 2-point NUC and Defect Pixel Correction (DPC)
  • Up to 60°C (140°F) operating temperature (housing)
  • Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers and timers, RS232 interface, electrical and optical inputs, GenICam and GenT
  • GenICam-compatible features and transport layer simplify the system integration and use of third-party software


SVS-Vistek SWIR cameras incorporate Sony SenSWIR technology in the field proven FXO camera platform. Equipped with a 10GigE or CoaXPress-12 interface, they can operate IMX99x sensors at maximum speed, making them the fastest high-resolution SWIR cameras currently available on the market.

Thanks to its thermo-mechanically optimized design measuring just 50mm x 50mm (WxH) and a maximum length of 82.8mm, FXO-SWIR cameras are very compact even with additional sensor temperature stabilization (cooling).