Camera Selector

Easy connection for your microscopy imaging project

Use our cameras with our open source µManager plugin!

Discover

Last-Time Buy and Last-Time Delivery for Sony CCD-based cameras

Migrate to CMOS or stay with CCD?
We support you in finding the best option for your project.

Learn more

Kudan and Allied Vision

A new exciting collaboration between Kudan and Allied Vision. The Kudan Grand SLAM software will now support the Nerian Ruby 3D depth camera and is available as part of Kudan’s Mobile Robot Development Kit for Autonomous Mobile Robots.

Learn more

High-resolution short-wave infrared cameras

Coming soon: 
Alvium SWIR cameras with Sony IMX992 and IMX993

Learn more 

Discover the Goldeye XSWIR Cameras

Goldeye XSWIR cameras with extended SWIR sensitivity up tp 2.2 µm and integrated dual-stage cooling (TEC2). 
Learn more about the award-winning Goldeye XSWIR cameras and XSWIR sensor technologies 


Find out more

Choose the right camera for your application

Go to camera selector

Take your career to the next level!

Allied Vision is looking for people like you. We are always on the lookout for ambitious professionals who share our passion for quality and innovation and who like to make our customers happy.

Find out more

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

Out now: First Alvium camera series models from Allied Vision

NewsProduct News

Allied Vision starts series production of Alvium 1500 C and 1800 U

The first series models of the Alvium camera series powered by ALVIUM® Technology from Allied Vision are available. Allied Vision starts the camera series with the release of three 1500 series models with a MIPI CSI-2 interface and one 1800 series model with USB3 Vision interface. To coincide with the launch of the release, the new production facility, specially designed and built for Alvium production, was inaugurated in Stadtroda on June 21st. In the following months, the range of Alvium cameras will be continuously expanded with further models and sensors.
 

Unique ASIC for industrial embedded vision

The Alvium camera series is an innovative camera platform that combines the advantages of embedded sensor modules with the performance of industrial cameras for image processing: extensive functions for image correction and optimization, a large selection of state-of-the-art sensors, intelligent energy management, and a cost-optimized and compact design. The camera series is based on ALVIUM® technology, an Application-Specific Integrated Circuit (ASIC) with integrated Image Signal Processor (ISP) and Image Processing Library (IPL).
 

The Alvium 1500 Series - Embedded vision made easy

The Alvium 1500 series is the perfect camera for easy hardware and software integration in embedded applications. All models are equipped with a MIPI CSI-2 interface, which is particularly suitable for embedded vision applications as it can address the dedicated hardware of the embedded boards. The Alvium 1500 Series offers a basic feature set. Software integration can be done via Video4Linux2 (V4L2) to GStreamer and OpenCV, or direct register access. Open source drivers for selected processor architectures are provided for V4L2 support, enabling easy integration and fast go-to-market on the customer side. This drastically reduces development time for customers. The image pre-processing functionalities can be configured directly on the ISP in the camera.
 

1500 series models at a glance

Camera model1500 C-0501500 C-1201500 C-500
SensorON Semi PYTHON 480ON Semi AR0135CSON Semi AR0521
Resolution0.5 Megapixel1.2 Megapixel5.0 Megapixel
Pixel800 × 6001280 × 9602592 × 1944
Pixel size (µm)4.8 × 4.83.75 × 3.752.2 × 2.2
Optical formatType 1/3.6Type 1/3Typ 1/2.5
ShutterGlobal ShutterGlobal ShutterRolling Shutter
Framerate
(frames per second)
116 fps50 fps67 fps
InterfaceMIPI CSI-2 D-PHY with 1, 2 or 4 lanes and 1,5 GBps per lane

 

The Alvium 1800 Series - The best of both worlds

The first model of the 1800 series is equipped with USB3 Vision interface. Models with MIPI CSI-2 are planned. The 1800 series can be used for both industrial embedded vision and machine vision applications. With an extended range of functions for image correction and optimization as well as various trigger functions, the camera series combines the advantages of classic industrial cameras with the advantages of integrated sensor modules. It opens new possibilities for the user to switch from PC-based image processing applications to embedded systems.
 

1800 series models at a glance

Model1800 U-500
SensorON Semi AR0521
Resolution5.0 Megapixel
Pixel2592 × 1944
Pixel size (µm)2.2 × 2.2
Optical formatType 1/2.5
ShutterRolling Shutter
Framerate
(frames per second)
67 fps
InterfaceUSB3 Vision


Easy integration

The ALVIUM® Technology ASIC supports all common sensor interfaces and is designed for a wide range of current and future image sensors with resolutions from VGA to 21 megapixels. For the CSI-2 models, a single driver directly supports all camera models. With minimal development effort, different cameras can be tested with different sensors, different resolution variants of a system can be developed, or existing systems can be converted to new sensors. This not only saves developers time, but also significantly reduces their development costs.

In close partnerships Allied Vision develops Vimba CSI-2 drivers for Alvium cameras. A number of embedded boards, such as NXP i.MX 6/8-based boards and the Nvidia Jetson boards, are initially supported. The USB variants can be easily integrated with the established Vimba Suite on Windows, Linux and Linux arm platforms.