Camera Selector

Easy connection for your microscopy imaging project

Use our cameras with our open source µManager plugin!

Discover

Last-Time Buy and Last-Time Delivery for Sony CCD-based cameras

Migrate to CMOS or stay with CCD?
We support you in finding the best option for your project.

Learn more

Kudan and Allied Vision

A new exciting collaboration between Kudan and Allied Vision. The Kudan Grand SLAM software will now support the Nerian Ruby 3D depth camera and is available as part of Kudan’s Mobile Robot Development Kit for Autonomous Mobile Robots.

Learn more

High-resolution short-wave infrared cameras

Coming soon: 
Alvium SWIR cameras with Sony IMX992 and IMX993

Learn more 

Discover the Goldeye XSWIR Cameras

Goldeye XSWIR cameras with extended SWIR sensitivity up tp 2.2 µm and integrated dual-stage cooling (TEC2). 
Learn more about the award-winning Goldeye XSWIR cameras and XSWIR sensor technologies 


Find out more

Choose the right camera for your application

Go to camera selector

Take your career to the next level!

Allied Vision is looking for people like you. We are always on the lookout for ambitious professionals who share our passion for quality and innovation and who like to make our customers happy.

Find out more

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

Product News

Allied Vision releases Goldeye short-wave infrared (SWIR) models with Sony IMX990 and Sony IMX991 SenSWIR sensors

Allied Vision is one of the first camera manufacturers to integrate Sony's new innovative SenSWIR InGaAs sensors in its popular Goldeye SWIR camera series, making the cameras sensitive in both visible and short-wave infrared (SWIR) spectrums.
The Goldeye G-030 is equipped with the Sony IMX991, and the 1.3 MP Goldeye G-130 is outfitted with the Sony IMX990 sensor, both utilizing Sony’s SenSWIR technology. Both camera models are available with GigE Vision interface and integrated single-stage thermo electric sensor cooling (TEC1). Models with Camera Link interface are planned for release in Q4/2021.


SenSWIR sensor technology - Wide spectral range, small pixels
The new sensors are based on Sony's new SenSWIR technology, which, due to the innovative InGaAs sensor architecture, creates a quantum leap in pixel size and image homogeneity while enabling image acquisition in the visible and short-wave infrared ranges (400 nm to 1700 nm) with high quantum efficiency. This will considerably expand the application possibilities of Goldeye SWIR cameras regarding the spectral analysis of objects and increase the precision of details detected, all enabled by a small pixel size of only 5 µm.


The new Goldeye models in detail
The Goldeye G-030 features the ¼ inch VGA sensor, IMX991, which provides a frame rate of 234 fps at a resolution of 656 x 520 pixels. The Goldeye G-130 with the IMX990 1.3MP SXGA sensor (1280 x 1024 pixels) offers a maximum frame rate of 94 fps.
Both new camera models feature a robust, compact, and fanless design optimized for industrial applications. The integrated single-stage sensor cooling (TEC1) and several integrated image correction functions contribute significantly to the cameras’ excellent image quality. In addition, comprehensive I/O and GenICam standard compliant feature control options considerably simplify their system integration.

ModelGoldeye G-030 TEC1Goldeye G-130 TEC1
SensorSony IMX991 SenSWIRSony IMX990 SenSWIR
Optical formatType 1/4Type 1/2
Pixel size5 μm × 5 μm5 μm × 5 μm
Resolution (H × V)656 × 5201280 × 1024
Frame rate234 fps94 fps
Cooling powermax. ΔT=25 Kmax. ΔT=25 K


Allied Vision - The SWIR camera expert
Allied Vision has many years of experience in the development of short-wave infrared cameras with InGaAs sensor technology. The current product portfolio includes models with QVGA and VGA resolution with and without thermoelectric sensor cooling. For scientific applications, cameras with two-stage thermoelectric sensor cooling (TEC2) equipped with a nitrogen cooling chamber and fan are also available, which enables low-noise image acquisition with long exposure times. With this comprehensive expertise, Allied Vision provides optimized cameras with outstanding image quality in terms of homogeneity, dynamics, and linearity for a wide range of applications. The high quality of Goldeye SWIR cameras is emphasized by a 3-year guarantee, which is unique for SWIR cameras in the market.  The ease-of-use of Goldeye cameras provide an unmatched out-of-the-box experience.