相机选型工具
在线咨询
点击或扫码咨询
(无需添加好友)

基于索尼CCD传感器相机的末次购买和末次发货期限

采用索尼 CCD 传感器项目的抉择困难:即刻转型还是持续坚守?

我们支持您针对自身项目寻找更好的应对方案。

了解更多

Kudan和Allied Vision

Kudan与Allied Vision的合作备受期待。Kudan Grand SLAM软件现已支持Nerian Ruby 3D深度相机,并随同Kudan自主移动机器人的移动机器人开发套件提供。

 

了解更多

高分辨率短波红外相机

即将发布:

搭载Sony IMX992/993传感器的Alvium短波红外相机

 

了解更多

Goldeye XSWIR LP 扩展型短波红外相机

Goldeye XSWIR 扩展型短波红外相机
像素尺寸低至 2.2 µm,集成 TEC2 双重冷却技术


了解更多

 

为您的应用选择合适的相机

 

前往相机选型工具

 

专注于您的需求

我们不止于开发相机,我们探求答案。

在Allied Vision,我们致力通过计算机视觉数码相机助力客户达成目标。这项技术为各行各业的企业机构开辟了一系列全新机遇。我们的相机产品最初基于制造商需求打造,现已扩展到各个领域,包括科学与研究、医学成像、交通监控和运动分析。

 

鉴于我们的客户面临着各种应用挑战,我们始终致力提供灵活多样的相机产品线。这也是我们采用模块化相机设计的原因所在。最终,我们提供了各式传感器、镜头接口、滤镜、主板型号选择以及更多其他选项,最大限度提高灵活性。

 

了解更多

“相”您所想

可精准满足您需求的相机技术

我们的工程师设计的数码相机提供了海量的分辨率、帧率、带宽、接口、光谱灵敏度、传感器技术和技术平台选项。我们为此打造了模块化概念,确保相机可灵活适应您的应用需求,而不对您的应用设限。

 

熟谙如何针对不同应用场景寻找最适宜的相机解决方案。这既包括了数码相机本身,也兼顾了适配的镜头连接硬件以及软件接口。我们的工作是在任何场合以直观的方式可靠地输出所需的图像。

 

 

了解我们的产品

从嵌入式应用到科研

面向您应用的视觉解决方案

应您所需

技术支持

在图像处理项目的全生命周期中,Allied Vision为您提供全程支持。我们可随时助您将相机集成至自有系统,解决软件相关问题,确保系统在购入相机的数年内仍能发挥一贯性能。

 

我们的专家将为数字相机及其外设,以及它们与您机器视觉系统的整合提供专业的建议、设计、制造和支持。

查看技术文档和下载

时刻关注最新信息!

最新资讯

Out now: Allied Vision's Mako camera with Polarization Sensor Technology

NewsProduct News

Allied Vision releases new Mako GigE Vision CMOS camera model equipped with polarization filter technology from Sony.

Allied Vision is expanding its series of compact, rugged Mako G cameras with a new camera featuring polarization filter technology. The new <link en/products/cameras/detail/Mako%2520G/G-508B%2520POL.html>Mako G-508B POL</link> camera is equipped with a PolarsensTM 5.0 Megapixel CMOS sensor from Sony (IMX250MZR). With the new polarizer camera Allied Vision offers a cost-effective tool to unveil features not visible with conventional imaging solutions.
 

Improving visibility with polarization image data

The IMX250MZR CMOS sensor incorporates the latest four-directional polarization filter technology from Sony. The on-chip nanowire polarizing layer supports four orientations (0°, 45°, 90°, and 135°) so that each pixel of the sensor captures polarized light in relation to its specific wire-grid axis. Four pixels together build a calculation unit to determine for each pixel the intensity and angle of polarization.

By using polarized image data, reflections that make the inspection of surfaces difficult can be reduced, contrast can be enhanced in lowlight conditions to detect shapes, and various material properties can be detected, like stress, composition, or surface structure. The Mako G-508B POL enables an eased usability to gather polarization imaging data, as replacement or manual rotation of polarization filters is not necessary anymore. It also reduces costs due to a minimized system setup, compared to traditional polarization imaging methods.
 

Mako G-508B POL at a glance

ModelMako G-508B POL
SensorSony IMX250MZR
Sensor typeCMOS
Shutter typeGlobal shutter
Sensor size2/3''
Pixel size3.45 μm × 3.45 μm
Resolution5.0 Megapixel
2464 (H) × 2056 (V)
Frame rate23.7 fps
Default lens mountC-Mount

 

Mako G cameras – ultra-compact and affordable

The Mako G is an attractively priced camera in an ultra-compact rugged industrial housing. It's equipped with a GigE Vision-compliant interface technology to enable a reliable connection to your host system and image processing solution. Basic functionalities, including screw mount RJ45 connector and multiple I/Os, facilitate straightforward system integration. Mako cameras are equipped with CCD and the latest high-quality CMOS sensors to support the realization of future-oriented applications. Thanks to Allied Vision’s Vimba Software Development Kit they can be integrated and operated within diverse imaging processing systems very easily.