相机选型工具
在线咨询
点击或扫码咨询
(无需添加好友)

New Prosilica GT2460 with second generation Sony CMOS sensor

新闻列表

Product NewsNews

Allied Vision releases Prosilica GT camera model with Sony IMX264 CMOS sensor

Allied Vision adds another camera model to its high-performance Prosilica GT camera family: the new Prosilica GT2460, a camera model equipped with the high-quality Sony IMX264 CMOS sensor with Pregius global shutter technology, is now available. After the versatile Manta camera and the compact Mako camera it is Allied Vision's third camera family offering this popular Sony sensor.

 

High performance for fluctuating lighting conditions

Prosilica GT2460 is a 5.1 Megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. It is a rugged camera with a robust thermal housing that is designed to operate in extreme environments and fluctuating lighting conditions. At full resolution (2456 × 2054 pixels), this camera runs 23.7 frames per second and provides excellent image quality and extremely low-noise images. With a smaller region of interest, higher frame rates are possible.

The Prosilica GT2460 offers Precise iris lens control allowing users to fix the aperture size to optimize depth of field, exposure and gain without the need for additional control elements. It is a standard format housing camera with a standard C-Mount lens mount. Prosilica GT2460 is offered as monochrome or color models. By default, monochrome models ship with no optical filter and color models ship with an IRC30 IR cut filter.
Thanks to Allied Vision's Vimba SDK and the compatibility to the most popular third-party image-processing libraries, the software integration of the camera is very easy.

 

Prosilica GT2460 at a glance

 

ModelProsilica GT2460
InterfaceIEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
SensorSony IMX264
Pixel Size3.45 µm × 3.45 µm
Resolution2464 (H) × 2056 (V)
Max. frame rate at full resolution23.7 fps
Lens mount (default)C-Mount
Optional lens mountsF-Mount, Birger EF-Mount, M42-Mount
Operating temperature-20 °C to +65 °C ambient
(without condensation)
Power consumption3.4 W at 12 VDC; 4.2 W PoE
Body dimension
( L × W × H in mm)
86 × 53 × 33
(including connectors)

 

 

新闻列表